TR110 Lock

RFID-monitored safety locking device with high manipulation protection

Your Benefits

  • Highest level of safety for door and locking monitoring with just one device
  • High level of machine availability due to a rugged metal locking head and high locking force
  • High coding level of the actuator fulfills the requirements of EN ISO 14119 on manipulation protection without additional measures
  • Easy mounting thanks to three actuation directions
  • The escape release enables use of the locking device in applications in which the hazardous area is not completely visible
  • Illuminable pushbuttons make triggering of control signals directly on the device possible
  • Additional application diagnostic outputs simplify diagnostics

Overview

RFID-monitored safety locking device with high manipulation protection

The TR110 Lock safety locking device unites the advantages of proven technologies: high manipulation protection of the RFID technology for monitoring the actuator and the ruggedness and reliability of the mechanical locking device. The self-monitoring semiconductor outputs (OSSDs) with PL e (EN ISO 13849) result in a high level of safety, both for the door and for the locking monitoring. The optional escape release enables unlocking of the locking device from the hazardous area. The variants with two illuminable pushbuttons make it possible to trigger control signals such as door requests or resets directly on the safety switch.

At a glance
  • PL e for door and locking monitoring (EN ISO 13849)
  • Locking force: up to 3,900 N
  • Actuator with high coding level (EN ISO 14119)
  • Enclosure rating: IP67, IP69K
  • Power to lock or power to release variants
  • Three actuation directions
  • Optional emergency release
  • Variants with two illuminable pushbuttons

Applications

Technical overview

 
    Technical data overview
    TypeType 4, RFID (EN ISO 14119)
    Actuator coding levelHigh coding level (EN ISO 14119)
    Type of outputSelf-monitoring semiconductor outputs (OSSDs)
    Locking principlePower to release / power to lock
    Locking monitoring
    Door monitoring
    Locking force FZh

    3,000 N (EN ISO 14119)

    1,100 N (EN ISO 14119)

    2,000 N (EN ISO 14119)

    Escape release– / ✔
    Connection type

    Plug connector, M12, 8-pin

    Plug connector, M12, 8-pin and plug connector, M12, 5-pin

    LED
All technical data can be found accompanying the individual product