Safe Entry Exit

New way of muting

Your Benefits

  • A safety system that can be flexibly adapted to individual safety requirements and minimum distances
  • Saves time when documenting and validating your plant
  • Increased productivity of your plant and space savings as no additional muting sensors are required
  • Easy to integrate via the ready-to-use software
  • Cost-efficient solution for monitoring multiple material gates
  • Diagnostic data offer process transparency and optimization for your Industry 4.0 applications

Overview

New way of muting

The Safe Entry Exit safety system from SICK is the TÜV-certified alternative to traditional muting: It enables a safe material flow thanks to differentiation between man and material – without additional muting sensors. Only a signal from the process controller is needed. As soon as the transport goods have passed the protective device, it is immediately ready again to protect humans from hazards. Depending on requirements, any type 4 electro-sensitive protective device (ESPE) can be combined with the software for Siemens S7 controllers. The controller evaluates up to 15 material gates and provides the relevant diagnostic data.

At a glance
  • Can be combined with any type 4 electro-sensitive protective device
  • TÜV-certified alternative to classic muting up to SIL3 and PL e
  • Safe differentiation between man and material without additional muting sensors
  • Up to 15 material gates per Siemens S7 controller can be integrated

Applications

Technical overview

 
    Technical data overview
    Safety taskAccess protection
    Application

    Automated material flow

    Packing machines

    Skillet conveyors

    Safety levelPL e, SIL 3
All technical data can be found accompanying the individual product