Linear encoders
MAX

Integrated cylinder position measurement for mobile machines

Your Benefits

  • Magnetostriction: Reliable, safe and wear-free
  • 100% mechanical and electrically compatible with existing cylinder constructions
  • Save-spacing installation: Better utilization of the piston stroke in tight installation space of the cylinder
  • Extremely stable signal behavior and very good EMC properties: Resistant to extreme electrical influences, such as radiated or coupled faults in the on-board power supply
  • Status monitoring: Monitoring of piston strokes, operating hours and max. oil temperature provides a statement about the cost-optimized operation of the machine
  • Favorable cost-benefit ratio

Product selection

MAX.ui.config.teaser.header.msg

Individual product configuration

MAX.ui.config.teaser.configuration.msg

Standard products

MAX.ui.config.teaser.productselection.msg

Show all Hide all

Your desired configuration is being checked...

The configuration result cannot yet be generated. Please complete the missing inputs - the exclamations marks show the missing inputs, or you can contact us.

    Overview

    Integrated cylinder position measurement for mobile machines

    The MAX® linear encoder is designed for position measurements in mobile hydraulic applications in hydraulic cylinders and controls hydraulic components of self-driving mobile machines. The magnetostriction technology provides highly reliable, wear- and maintenance-free absolute position detection. The pressure-resistant housing protects the encoder in the hydraulic cylinder from influences during operation, such as fluid temperatures, vibrations, hydraulic oil, electrical and magnetic fields. Different sizes offer numerous installation options: MAX30N with a 30 mm housing for very small hydraulic cylinders. MAX48N with radial cable entry for space-saving electrical connection. MAX48A with axial cable entry and rugged stainless-steel housing. The diagnostic functions of the MAX® can be used to examine the operating cycles of hydraulic cylinders.

    At a glance
    • Measuring range: 50 to 2,500 mm (for MAX48N and MAX48A) or 1,500 (for MAX30N), 1 mm increments, typical resolution 0.1 mm
    • Analog, CANopen, SAE J1939 and PWM interfaces are available
    • Pressure-resistant housing, designed for hydraulic operating pressures of up to 400 bar
    • High operating temperature (electronics) up to +105 °C
    • Fluid temperature (hydraulic oil) up to max. +95 °C
    • Compact dimensions: 10 mm installation space, 30 mm cushion zone
    • Position magnet does not need a spacer disk

    Applications

    Technical overview

     
      Technical data overview
      Design48f7 for IN cylinder mounting – cylinder bore hole 48H8 / 31f7 for IN cylinder mounting – cylinder bore hole 31H8
      Construction size48 mm / 30 mm
      Communication interfaceAnalog, PWM, CANopen, SAE J1939
      Communication Interface detailCurrent / Voltage
      Connection type

      Male connector, M12 type S (20x20 mm), 4-pin

      Male connector, M12 type L (24x24 mm), 4-pin

      Connecting cable, 3-wire

      Male connector, M12 type S (20x20 mm), 5-pin

      Male connector, M12 type L (24x24 mm), 5-pin

      Without electrical connection

      Connecting cable, 4-wire

      Safety system
    All technical data can be found accompanying the individual product