Safety light-beam sensors
deTem

Efficient access protection

Your Benefits

  • With deTem, you can flexibly and efficiently protect single- and multi-sided access means to hazardous areas
  • The safety light-beam sensors are quick and easy to align, saving you valuable time
  • Combine safety with automation and also use sensor data for upstream and downstream processes
  • Wide range of options for smart differentiation between man and material
  • Scalable function packages give you the choice: from Core variants to flexibly configurable muting
  • Consistent implementation in your machine design: deTem and deTec are based on a standardized platform

deTem.ui.config.teaser.title

deTem.ui.config.teaser.header.msg

deTem.ui.config.configuration.tab.title

deTem.ui.config.teaser.configuration.msg

deTem.ui.config.productselection.tab.title

deTem.ui.config.teaser.productselection.msg

Show all Hide all

Your desired configuration is being checked...

The configuration result cannot yet be generated. Please complete the missing inputs - the exclamations marks show the missing inputs, or you can contact us.

    Overview

    Efficient access protection

    The deTem safety light-beam sensor offers high flexibility and efficiency in access protection and human-material differentiation in automated material flows. Useful functions of the safety light-beam sensor simplify and speed up the alignment process, thereby saving time during installation. The NFC and IO-Link interfaces form the digital basis for error and cause analysis. This can be carried out both on site and remotely. SICK also provides scalable function packages: from Core variants to flexibly configurable muting. Choose what best suits your requirements and move into the future with confidence.

    At a glance
    • Large scanning range: up to 90 m in a compact housing
    • Integrated alignment aids: Status LEDs and alignment laser with a visibility of 90 m
    • Remote and on-site diagnosis via IO-Link and NFC
    • Flexible 2- and 4-signal muting
    • Core variants for cost-efficient protection
    • Standardized connection, operating and accessories concept

    Applications

    Technical overview

     
      Technical data overview
      Safety level

      PL c, SIL 1, Type 2

      PL e, SIL 3, Type 4

      Scanning range3.2 m ... 90 m
      Number of beams1 ... 4
      Beam separation300 mm ... 500 mm
      Integrated laser alignment aid– / ✔
      End cap with integrated LED– / ✔
      Enclosure rating

      IP65

      IP67

      IP66

      IP69K

      Ambient operating temperature–30 °C ... +55 °C
    All technical data can be found accompanying the individual product