KTS

High-performance contrast and color detection in a small, compact housing

Your Benefits

  • High contrast and color resolution for best possible performance, even when detecting complex materials
  • Various teach-in procedures for application-specific sensor and process settings
  • Diagnostics, visualization, and simple format change via IO-Link
  • Sensor data can be stored in the device: allows flexible process design and quick format change
  • Multi-functional sensor adjustment for individual sensor adjustment
  • TwinEye-Technology® for better performance in detecting glossy or fluttery materials, thereby resulting in fewer machine downtimes and more process stability
  • Space-saving due to compact design

Overview

High-performance contrast and color detection in a small, compact housing

The best performance KTS contrast sensors can be used in many applications, even under demanding conditions. The sensors in the KTS product family with RGB technology and VISTAL® housing feature good performance, high switching frequency and grayscale resolutions, as well as various teach-in variants. Some models come with TwinEye-Technology®, a display, and IO-Link for providing diagnostics and analysis data. Response times of just 10 µs and minimal jitter of 3 µs ensure positionally accurate color and contrast detection even at high machine speeds and for highly glossy materials. The color mode integrated into several variants and variable sensor settings ensure quick commissioning and high process stability. This makes KTS an ideal companion for digital machine environments.

At a glance
  • RGB technology for best possible detection
  • Switching frequency: up to 70 kHz, jitter: 3 µs
  • TwinEye-Technology® for high depth of field and sensing distance tolerance
  • Various teach-in variants
  • Color mode
  • IO-Link and flexible sensor settings
  • Display for easy sensor operation

Applications

Technical overview

 
    Technical data overview
    Communication interface

    -

    IO-Link

    Analog

    Dimensions (W x H x D)26 mm x 62 mm x 47.5 mm
    Sensing distance

    13 mm

    25 mm

    27.5 mm

    40 mm 1)

    150 mm 1)

    40 mm

    70 mm 1)

    Type of light

    LED 2)
    RGB

    LED 2)
    White

    Switching output

    Push-pull: PNP/NPN

    NPN

    PNP, NPN

    PNP

    Connection type

    Male connector M12, 4-pin

    Plug, M12, 5-pin

    1) Sensing distance from leading edge of lens.

    2) Average service life: 100,000 h at TU = +25 °C.

All technical data can be found accompanying the individual product