OD5000

The expert for high performance measurement

Your Benefits

  • Very good measurement performance, even with quick or rotating objects thanks to high measuring frequency
  • Simple and cost-effective solution with Ethernet interface and evaluation unit integrated directly in the sensor head
  • Sensor is easy to configure via a web server interface
  • Reliable edge detection thanks to innovative analysis algorithm
  • Increase in product quality due to maximum repeatability
  • Reliable detection, even of very small indentations, thanks to precise light spot

Overview

The expert for high performance measurement

The OD5000 displacement measurement sensor specializes in high-precision measuring tasks, offering solutions in a wide range of applications. With a measuring frequency of up to 80 kHz, the OD5000 also measures quick and rotating measuring objects with µm-precision. The innovative analysis algorithm allows stable measurements with the highest level of repeatability on a wide range of surfaces. What's more, the OD5000 measures the thickness of transparent material with minimal effort with just a sensor head. The Ethernet interface integrated directly in the sensor head ensures quick communication and therefore maximum productivity.

At a glance
  • Measuring frequency up to 80 kHz
  • Ethernet interface with TCP/IP protocol directly in the sensor head
  • Web server interface for configuration
  • Innovative analysis algorithm
  • Maximum repeatability for positioning tasks
  • Detection and measurement of the smallest indentations or holes

Applications

Technical overview

 
    Technical data overview
    Communication interfaceEthernet
    Measuring range14 mm ... 190 mm
    Linearity± 1 µm ... ± 32 µm
    Laser class1
    Typ. light spot size (distance)

    Ø 30 µm

    30 µm x 1,000 µm

    Ø 70 µm

    70 µm x 2,000 µm

    Ø 120 µm

    120 µm x 4,000 µm

    Housing materialMetal
    Connection typeCable with male connector, M12, 8-pin, A-coded, 50 cm
All technical data can be found accompanying the individual product