TMS/TMM88

High-precision inclination measurement for harsh ambient conditions

Your Benefits

  • Inclination measurement in two axes without mutual interference
  • Single-axis inclination measurement over 360° with configurable zero point
  • Flexible adaptation to the application via the CANopen interface or PGT-12-Pro handheld programming tool
  • Reliable output signal thanks to configurable digital filters
  • Suitable for precise leveling tasks thanks to high accuracy over the entire measuring range and exceptional temperature stability
  • Can also be used in the harshest ambient conditions thanks to fully encapsulated electronics

Overview

High-precision inclination measurement for harsh ambient conditions

The TMS88 one-dimensional inclination sensor and the TMM88 two-dimensional inclination sensor take measurements with an accuracy of up to +/- 0.02°. The inclination value is provided either via a current or voltage interface with a linearized output signal or via a standardized CANopen interface. The PGT-12-Pro handheld programming tool allows the inclination sensors to be configured with ease, tailoring them perfectly to the application.The sensors are available in UV-resistant plastic housings and in rugged aluminum housings.

At a glance
  • Inclination sensor with measuring range of 360° (single-axis) or ±90° (dual-axis)
  • Compensated cross sensitivity and configurable vibration suppression
  • Freely configurable current or voltage interface or convenient CANopen interface
  • Accuracy up to ±0.02°
  • Plastic or aluminum housing
  • Programmable with the PGT-12-Pro

Applications

Technical overview

 
    Technical data overview
    Number of axis2 / 1
    Communication interface

    Analog, Current

    Analog, Voltage

    CANopen

    Measurement range
    2-dimensional± 90°
    1-dimensional360°
    Housing materialPlastic (PBT) / Aluminum
    Connection type

    Male connector, M12, 5-pin

    Male connector, 1x, M12, 5-pin

    Female connector, 1x, M12, 5-pin

    1)

    Programmable/configurableOver PGT-12-Pro
    Accuracy
    ± 90°, 2-dimensional, ≤ ± 60°Typ. ± 0.1°, max. ± 0.2°
    ≤ ± 80°Typ. ± 0.2°, max. ± 0.4°
    Typ. ± 0.2°, max. ± 0.3°
    ± 90°, 2-dimensional, ≤ ± 60°Typ. ± 0.02°, max. ± 0.05°
    ≤ ± 70°Typ. ± 0.04°, max. ± 0.1°
    ≤ ± 80°Typ. ± 0.08°, max. ± 0.2°
    ≤ ± 85°Typ. ± 0.16°, max. ± 0.4°
    Typ. ± 0.02°, max. ± 0.06°
    Typ. ± 0.04°, max. ± 0.12°
    Typ. ± 0.08°, max. ± 0.24°
    Typ. ± 0.16°, max. ± 0.48°
    360°, 1-dimensionalTyp. ± 0.15°, max. ± 0.25°
    Typ. ± 0.04°, max. ± 0.12°

    1) Max. length of connecting cable: 3 meters.

All technical data can be found accompanying the individual product