STR1

Small RFID safety switch for door monitoring with manipulation protection

Your Benefits

  • High level of flexibility when mounting the sensor and actuator
  • Reduced need for storage, as one sensor is suitable for a wide range of different applications
  • High level of manipulation protection due to individually coded actuator
  • High level of machine availability due to large door offset tolerance and high level of shock and vibration resistance
  • Economical solution due to series connection of up to 30 sensors
  • Fast diagnosis via LED status indicator
  • Long product service life due to low-wastage and low-maintenance configuration

Overview

Small RFID safety switch for door monitoring with manipulation protection

The STR1 RFID safety switch has monitored semiconductor outputs (OSSDs) and can be safely connected either individually or in series.It can be used for applications where a high level of manipulation protection is required. The STR1 is available with three codes. Universally coded sensors accept all actuators. An actuator must be taught into both the uniquely coded and permanently coded variants; this is the only actuator that the STR1 then accepts.The sensor has three active sensor surfaces. The actuator comes in four different sizes. This allows the STR1 to offer maximum mounting flexibility.

At a glance
  • Response range of up to 14 mm
  • Small housing with flexible mounting options
  • Sensor activation possible from three sides
  • Four different actuators available
  • Universally coded, uniquely coded, and permanently coded sensors
  • PL e (EN ISO 13849), SIL3 (IEC 61508)
  • Safe series connection of up to 30 sensors possible

Applications

Technical overview

 
    Technical data overview
    Sensor principleRFID
    Safety levelPL e, SIL 3
    Actuator coding level

    Low coding level (EN ISO 14119)

    High coding level (EN ISO 14119)

    Type of outputSelf-monitoring semiconductor outputs (OSSDs)
    Number of safe outputs2
    Connection type

    Cable, 5-wire

    Cable, 7-wire

    Cable with plug M12, 5-pin

    Cable with plug M12, 8-pin

    Cable with plug M8, 8-pin

    Active sensor surfaceTop, sides (left, right)
All technical data can be found accompanying the individual product