DFS60S Pro

Safety encoder for safe movement monitoring

Your Benefits

  • Certified safety solution that ensures the best possible protection for persons, machinery, and systems
  • Easy and practical implementation of safety functions with complex solutions using an all-in-one solution, safety functions with the Flexi Soft FX3-MOC motion control modules from SICK: safe stop 1 (SS1), safe stop 2 (SS2), safe operating stop (SOS), safe speed monitoring (SSM), safely limited speed (SLS), safe direction (SDI), safe brake control (SBC)
  • Positive and non-positive connections for mechanical reliability
  • Certified safety products reduce the scope of safety engineering
  • Versatile connection options for high levels of flexibility and straightforward implementation
  • Compact size for compatibility with applications in which installation space is limited

Overview

Safety encoder for safe movement monitoring

Safe electrical and mechanical design, easy system implementation and flexible application possibilities. The DFS60S Pro is an incremental encoder for functional safety. It supports safety functions conforming to IEC 61800-5-2. The high enclosure rating, wide temperature range and generous ball bearing clearance are the key to enhanced durability. They make the DFS60S Pro the universal motion control sensor for stationary and mobile safety applications.

At a glance
  • Encoders for functional safety technology: SIL2 (IEC 61508), SILCL2 (EN 62061), PL d (EN ISO 13849)
  • Electrical interface: 4.5 V ... 32 V; sine/cosine 1 VPP; 1,024 periods
  • Face mount flange or servo flange, blind hollow shaft or through hollow shaft (assembly options with feather key)
  • Universal cable connection, M23 or M12 male connector, axial or radial
  • Enclosure rating: IP65
  • Operating temperature range: –30°C ... +95°C (depending on type)

Technical overview

 
    Technical data overview
    Safety integrity levelSIL 2 (IEC 61508), SILCL2 (IEC 62061) 1)
    Performance levelPL d (EN ISO 13849) 1)
    Category3 (EN ISO 13849)
    Pulses per revolution< 2,500
    Sine/cosine periods per revolution1,024
    Mechanical design

    Solid shaft, Servo flange

    Solid shaft, face mount flange

    Blind hollow shaft

    Through hollow shaft

    Shaft diameter

    6 mm, With flat

    6 mm, with feather key

    10 mm, With flat

    10 mm, with feather key

    8 mm, with feather key

    1/2″, with feather key

    15 mm, with feather key

    12 mm, with feather key

    14 mm, with feather key

    5/8″, with feather key

    3/8″, with feather key

    15 mm, with feather key groove

    6 mm, with feather key groove

    10 mm, with feather key groove

    12 mm, with feather key groove

    14 mm, with feather key groove

    8 mm, with feather key groove

    5/8″, with feather key groove

    3/8″, with feather key groove

    1/2″, with feather key groove

    Connection type

    Male connector, M23, 12-pin, radial

    Male connector, M23, 12-pin, axial

    Male connector, M12, 8-pin, radial

    Male connector, M12, 8-pin, axial

    Cable, 8-wire, universal

    Communication interfaceIncremental
    Communication Interface detailSin/Cos
    Supply voltage4.5 ... 32 V
    Enclosure ratingIP65
    Programmable/configurable
    Output frequency≤ 153.6 kHz
    Operating temperature range
    4.5 V ... 32 V, Sin/Cos–30 °C ... +95 °C 2)
    –30 °C ... +85 °C 2)

    1) For more detailed information on the exact configuration of your machine/unit, please consult your relevant SICK branch office.

    2) Allow for self-heating of approx. 3.0 K per 1,000 rpm regarding the permissible operating temperature.

All technical data can be found accompanying the individual product