PBS Hygienic

Pressure switch for hygienic applications with display, analog output and IO-Link

Your Benefits

  • Safe hygienic operation due to flush-mounted, highly resistant stainless steel membrane and hygienic process connections
  • Suitability for CIP and SIP ensures high system availability
  • Safe and easy setup with three large pushbuttons and legible, rotatable display
  • Rotatable housing for optimum cable routing
  • Wide range of available configurations enable customer-specific solutions
  • High reliability: Corrosion-resistant design of wetted parts and housing with IP 65 and IP 67 enclosure ratings
  • Ultimate system availability: IO-Link enables fast, reliable parameter setting when changing over products

Overview

Pressure switch for hygienic applications with display, analog output and IO-Link

The electronic pressure switch PBS Hygienic has been designed for use in the food and beverage industry. The wetted parts are gap-free and have no dead spaces. Their high-quality stainless steel surfaces are smooth and easy to clean. The highly resistant stainless steel membrane is welded to the hygienic process connection without gaps or edges. The device is designed for CIP and SIP processes. This enables safe hygienic operation in conjunction with optimized system throughput. The PBS Hygienic is available with up to two switching outputs, an analog output and IO-Link in a single device. Its intuitive configuration via three large pushbuttons and display facilitates operation. The housing can be rotated in two ways, allowing the display and electrical connection to be aligned according to specific installation situation. Available with a variety of measuring ranges and process connections, the PBS Hygienic is suitable for universal use.

At a glance
  • Hygienically-graded pressure switch with display for the food and beverage industry
  • Wetted parts are made from stainless steel 1.4435
  • Individually programmable switching outputs and analog output
  • Pressure values are indicated on the display
  • Unit of pressure value in the display can be switched
  • Output states are indicated separately via large LEDs
  • IO-Link

Applications

Technical overview

 
    Technical data overview
    MediumLiquid, gaseous
    Pressure type

    Absolute pressure

    Compound pressure

    Gauge pressure

    Pressure unit

    bar

    psi

    MPa

    Accuracy≤ ± 1 %
    Process connection

    Tri-Clamp 1 ½" (DIN 32676)

    Tri-Clamp 2" (DIN 32676)

    Conical coupling (DIN 11851) DN 40 with union nut

    Conical coupling (DIN 11851) DN 50 with union nut

    Clamp (DIN 32676) DN 32

    Clamp (DIN 32676) DN 40

    Clamp (DIN 32676) DN 50

    G 1 hygienic flush-mounted

    Connection typeM12 round connector x 1, 4-pin / round connector M12 x 1, 5-pin
    Enclosure rating

    IP65

    IP67

    Process temperature–20 °C ... +125 °C
    Seal

    Without seal

    EPDM

    FKM

    Communication interface- / IO-Link
    Output signal

    1 x PNP + 4 mA ... 20 mA

    1 x PNP + 0 V ... 10 V

    1 x NPN + 4 mA ... 20 mA

    IO-Link/PNP + 4 mA ... 20 mA

    2 x PNP + 4 mA ... 20 mA

    IO-Link/PNP + PNP + 4 mA ... 20 mA

    IO-Link/PNP + 0 V ... 10 V

    2 x PNP + 0 V ... 10 V

    Supply voltage15 V DC ... 35 V DC
All technical data can be found accompanying the individual product