Dx35

All-round optical distance sensors up to 35 m

Your Benefits

  • Precise and reliable measurement irrespective of object color extends running times and process quality
  • A compact size and blind zone make flexible mounting possible when space is limited
  • Optimum solution thanks to flexible settings for speed, range and repeatability
  • Flexible interface use: 4 mA to 20 mA, 0 V to 10 V, current sourcing output, current sinking output, or IO-Link – making machine integration simple
  • With their straightforward alignment, optimal performance or inconspicuous measurement, versatile light senders make for an ideal solution in all scenarios
  • Low investment costs and high performance levels guarantee a short return on investment
  • IO-Link offers full process control, from commissioning through to service

Overview

All-round optical distance sensors up to 35 m

The Dx35 family of distance sensors, based on HDDM™ technology, combine maximum reliability, measuring capabilities, flexibility and the perfect price-performance ratio in a very compact housing.Depending on the application, sub-product families are available for distance measurement on natural objects (DT35 and DS35) or on reflective tape (DL35 and DR35).The sub-product families also come with different interfaces. In addition to the IO-Link function, which all the devices have, the product family also offers sensors with analog and switching output (DT and DL) or the option of two switching outputs (DS and DR).Its final distinguishing feature when selecting the right sensor for the application is the light sender: infrared or red light in laser class 1 or 2.

At a glance
  • Highest reliability, ambient light immunity and best price/performance ratio thanks to HDDM technology
  • Measuring range of 0.05 m to 12 m for natural objects or 0.2 m to 35 m for reflective tape
  • Devices with analog and digital output, or just switching
  • Infrared or red emitted light in laser class 1 or 2
  • Repeatability: 0.5 mm to 5 mm
  • Compact housing size
  • IO-Link

Applications

Technical overview

 
    Technical data overview
    Resolution≥ 100 µm
    Repeatability≥ 0.5 mm
    Response time

    2.5 ms ... 192.5 ms, 2.5 ms / 6.5 ms / 12.5 ms / 24.5 ms / 96.5 ms, 4.5 ms / 12.5 ms / 24.5 ms / 48.5 ms / 192.5 ms 1) 2)

    96.5 ms

    Output time

    1 ms ... 64 ms, 1 ms/2 ms/4 ms/8 ms/32 ms, 2 ms/4 ms/8 ms/16 ms/64 ms 1) 3)

    32 ms

    Switching frequency

    333 Hz / 100 Hz / 50 Hz / 25 Hz / 6 Hz 1) 2)

    166 Hz/50 Hz/25 Hz/12 Hz/3 Hz 1) 2)

    6 Hz

    Analog output4 mA ... 20 mA, ≤ 450 Ω
    0 V ... 10 V, ≥ 50,000 Ω
    Digital output
    TypePush-pull: PNP/NPN
    IO-Link✔ / IO-Link V1.1 / ✔ / IO-Link V1.1 / COM2 (38,4 kBaud)
    Enclosure rating

    IP65

    IP67

    Ambient temperature, operation–30 °C ... +55 °C, Uv ≤ 24 V

    1) Depending on the set speed: Super Fast ... Super Slow.

    2) Lateral entry of the object into the measuring range.

    3) Continuous change of distance in measuring range.

All technical data can be found accompanying the individual product