Incremental encoders
DFS60

High-resolution, programmable incremental encoder for demanding applications

Your Benefits

  • The programmability of the encoder results in reduced storage, high machine availability, and easy and fast installation
  • Flexible adaptation to the application-specific installation situation
  • High resolution up to 16 bits allows applications with demanding requirements on measurement accuracy
  • The stainless-steel housing offers high resistance to environmental influences
  • Long-term and reliable operation thanks to a high enclosure rating, temperature resistance and bearing lifetime
  • Excellent concentricity even at high speeds
  • Simple mounting thanks to compact dimensions, when the installation space is limited

Product selection

DFS60.ui.config.teaser.header.msg

Individual product configuration

DFS60.ui.config.teaser.configuration.msg

Standard products

Select your desired product from our product range.

Show all Hide all

Your desired configuration is being checked...

The configuration result cannot yet be generated. Please complete the missing inputs - the exclamations marks show the missing inputs, or you can contact us.

    Overview

    High-resolution, programmable incremental encoder for demanding applications

    The DFS60 is a high-resolution incremental encoder with a diameter of 60 mm. It offers lots of mechanical and electrical interfaces and a housing made from aluminum or stainless steel. You can program the encoder yourself, if you want. A key feature is the range of options for programming the electrical parameters, e.g., the output signal level, the number of pulses per revolution, or the zero pulse width. This makes the DFS60 highly suitable for demanding applications as well. The high enclosure rating, wide temperature range, and wide-set ball bearings ensure a high level of ruggedness and make the DFS60 the ideal encoder for industrial applications with harsh ambient conditions.

    At a glance
    • Pulses per revolution: Up to 65,536 (16 bit)
    • Housing diameter: 60 mm
    • Solid shaft, blind hollow shaft, through hollow shaft
    • Enclosure rating: IP65/IP67
    • Communication interfaces: TTL RS 422, HTL Push Pull, Sin/Cos
    • Connection type: M12 or M23 male connector, or universal cable
    • Programmable, compact installation depth, remote zero set possible

    Applications

    Technical overview

     
      Technical data overview
      Pulses per revolution0 ... 65,536
      Sine/cosine periods per revolution1,024
      Mechanical design

      Solid shaft, Servo flange

      Solid shaft, face mount flange

      Blind hollow shaft

      Through hollow shaft

      Shaft diameter

      6 mm, With flat

      10 mm, With flat

      8 mm, Front clamp

      6 mm, Front clamp

      3/8″, Front clamp

      10 mm, Front clamp

      12 mm, Front clamp

      1/2″, Front clamp

      14 mm, Front clamp

      15 mm, Front clamp

      5/8″, Front clamp

      Connection type

      Male connector, M23, 12-pin, radial

      Male connector, M23, 12-pin, axial

      Male connector, M12, 8-pin, radial

      Male connector, M12, 8-pin, axial

      Cable, 8-wire, universal

      Special version

      Communication interfaceIncremental
      Communication Interface detail

      TTL / RS-422

      HTL / Push pull

      Sin/Cos

      TTL / HTL

      Supply voltage

      4.5 ... 5.5 V

      10 ... 32 V

      4.5 ... 32 V

      Enclosure rating

      IP67

      IP65

      Programmable/configurable– / ✔
      Output frequency

      ≤ 820 kHz

      ≤ 600 kHz

      ≤ 300 kHz

      ≤ 200 kHz

      Operating temperature range
      4.5 V ... 5.5 V, TTL, RS-422–40 °C ... +100 °C 1)
      –30 °C ... +100 °C 2)
      0 °C ... +85 °C
      10 V ... 32 V, TTL, RS-422–40 °C ... +100 °C 1)
      –30 °C ... +100 °C 2)
      0 °C ... +85 °C
      10 V ... 32 V, HTL, Push pull–40 °C ... +100 °C 1)
      –30 °C ... +100 °C 2)
      0 °C ... +85 °C
      4.5 V ... 32 V, TTL, RS-422–40 °C ... +100 °C 1)
      –30 °C ... +100 °C 2)
      0 °C ... +85 °C
      4.5 V ... 32 V, HTL, Push pull–40 °C ... +100 °C 1)
      –30 °C ... +100 °C 2)
      0 °C ... +85 °C
      4.5 V ... 5.5 V, Sin/Cos–40 °C ... +100 °C 1)
      –30 °C ... +100 °C 2)
      4.5 V ... 32 V, TTL, HTL–40 °C ... +100 °C 1)
      –30 °C ... +100 °C 2)

      1) Stationary position of the cable.

      2) Flexible position of the cable.

    All technical data can be found accompanying the individual product