M4000 Standard

M4000 passes the baton to deTem and deTec

Your Benefits

  • The wide scanning range allows the device to be customized according to the application
  • Robust design with a high level of resistance to environmental changes ensures high machine availability, even under special ambient conditions
  • Customized protection field adaption with deflection mirror reduces installation costs
  • Customer-friendly interfaces and status display simplify commissioning and maintenance
  • Mounting grooves on three housing sides ensure more flexibility during mounting and simplify machine integration
  • Fast start-up times due to easy alignment, using the optional laser alignment aid and performing configuration directly on the device
  • Reduced downtime through 360° visible LED and diagnostics displays

Overview

M4000 passes the baton to deTem and deTec

The M4000 safety light-beam sensor and matching device and mirror columns have been used successfully in numerous industries for many decades. The knowledge gained from this flows into the further development of successor solutions. Now is the time to switch: deTem and deTec offer more functionality, flexibility and investment certainty.Switch now from the M4000 to deTem and deTec – the future of safety light-beam sensors and safety light curtains.Discover the successor now: deTem safety light-beam sensor deTec safety light curtain Find out more in the flyerContact us

At a glance
  • Type 4 (IEC 61496), SIL3 (IEC 61508), PL e (EN ISO 13849)
  • Robust housing with three mounting grooves
  • Wide scanning range, up to 70 m
  • External device monitoring (EDM), restart interlock and application diagnostic output
  • Standardized M12 connectivity
  • 7-segment display
  • Configuration keys located directly on the device
  • Optional integration features: laser alignment aid, LED or Actuator Sensor Interface

Technical overview

 
    Technical data overview
    Safety levelPL e, SIL 3, Type 4
    Scanning range70 m
    Number of beams2 ... 8
    Beam separation220 mm ... 600 mm
    Integrated laser alignment aid– / ✔
    End cap with integrated LED– / ✔
    Enclosure ratingIP65
    Ambient operating temperature–30 °C ... +55 °C
All technical data can be found accompanying the individual product