SRS/SRM50

Safe speed measurement with HIPERFACE® for demanding servo applications

Your Benefits

  • Motor feedback system with HIPERFACE® interface
  • High shock/vibration resistance thanks to built-in metal code disk
  • Consistent motor design due to identical size of single and multiturn design
  • To use of a motor feedback system certified to SIL2/PL d makes it easier to have your system certified.
  • Very smooth running thanks to maximum ball bearing distance

Overview

Safe speed measurement with HIPERFACE® for demanding servo applications

The SRS/SRM50 motor feedback systems offer very high performance for high-precision and safe servo drives. The communication via HIPERFACE® is compatible with the leading frequency inverters and supports the operator with automated commissioning of the application. Functionally safe applications are easy to implement thanks to safe speed detection. This means the SRS/SRM50 can be used simultaneously for controlling the motor and for safety-related monitoring, which saves on components and cabling. The universal attachment design and the reliable and maintenance-free mechatronic multiturn are further features of the SRS/SRM50.

At a glance
  • Motor feedback systems for the top performance range
  • 1,024 sine/ cosine periods per revolution
  • Absolute position with a resolution of 32,768 increments per revolution and 4,096 revolutions with the multiturn system
  • HIPERFACE® interface: Programming of the position value and electronic type label
  • Insert shaft or tapered shaft with various torque supports
  • Integrated version, mounted version or stand-alone design
  • Certified according to SIL2/PL d (only valid for SRS50S/SRM50S...)
  • Conforms to RoHs

Technical overview

 
    Technical data overview
    TypeFor integration / Stand-alone
    ModelAbsolute Multiturn / Absolute Singleturn
    Communication interfaceHIPERFACE®
    Sine/cosine periods per revolution1,024
    Safety system– / ✔
    Mechanical interface

    Solid shaft, face mount flange, 10 m, 19 mm

    Plug-in shaft, Rubber support, 17.7 mm

    Tapered shaft, Rubber support, 9 mm

    Tapered shaft, Spring mounting plate, 9 mm

    Tapered shaft, Resolver support, 9 mm

    Blind hollow shaft, 29.5 mm

    Solid shaft, Square flange, 22.1 mm

    Solid shaft with flat, Square flange, 22.1 mm

    Solid shaft, Servo flange, 6 mm, 10 mm

    Connection type

    Male connector, M23, 12-pin, radial

    Male connector, 8-pin, radial

    Cable, 8-wire, radial, 0.2 m

    Cable, 8-wire, radial, 2 m

    Male connector, MS, 10-pin, radial

    Cable, 8-wire, radial, 1.5 m

    Available memory area

    128 Byte E2PROM 512

    1,792 Byte E2PROM 2048

    Measurement principleOptical
All technical data can be found accompanying the individual product