SKS/SKM36

Safe speed measurement with HIPERFACE® for standard servo applications

Your Benefits

  • The small dimension allows manufacturers of low-power and minimal-power motors to considerably reduce the size of their motors
  • The stand-alone version is ideally suited as a master and path encoders
  • The SKS/SKM36 motor feedback systems have strongly penetrated the drive technology market
  • The consistent mechanical components in SEK/SEL37 allow for a high degree of flexibility with various encoder systems

Overview

Safe speed measurement with HIPERFACE® for standard servo applications

The SKS/SKM36 motor feedback systems offer high performance for accurate and safe servo drives. The communication via HIPERFACE® is compatible with the leading frequency inverters and supports the operator with automated commissioning of the application. Safe applications are easy to implement thanks to safe speed detection. This means the SKS/SKM36 can be used simultaneously for controlling the motor and for safety-related monitoring, which saves on components and cabling. The universal attachment design and the reliable and maintenance-free mechatronic multiturn are further features of the SKS/SKM36.

At a glance
  • Motor feedback systems for the standard performance range
  • 128 sine/cosine periods per revolution
  • Absolute position with a resolution of 4,096 increments per revolution and 4,096 revolutions with the multiturn system
  • Programming of the position value and electronic type label
  • HIPERFACE® interface
  • Integrated version and stand-alone design
  • Certified according to SIL2/PL d (only valid for SKS36S/SKM36S-H...)
  • Conforms to RoHs

Technical overview

 
    Technical data overview
    TypeFor integration / Stand-alone
    ModelAbsolute Singleturn / Absolute Multiturn
    Communication interfaceHIPERFACE®
    Sine/cosine periods per revolution128
    Safety system– / ✔
    Mechanical interface

    Tapered shaft, Spring mounting plate, 5 mm

    Solid shaft, Servo-/face mount flange, 9.5 mm

    Connection type

    Male connector, 8-pin, radial

    Male connector, M12, 8-pin, radial

    Cable, 8-wire, 1.5 m

    Available memory area1,792 Byte E2PROM 2048
    Measurement principleOptical
All technical data can be found accompanying the individual product