MZT8

Cylinder sensors with precise switching point for T-slot cylinders

Your Benefits

  • Can be used at temperatures up to 100 °C
  • Very rugged housing with enclosure rating IP 67, IP 68, or IP 69K extends the service life of the sensor
  • Increases machine output though precise switching at the first attempt
  • Quick and easy mounting using an Allen key or flat-head screwdriver
  • Saves time on initial installation and when replacing devices as the sensor can be easily inserted into the slot from above. The end caps of the cylinder do not have to be removed.
  • Low maintenance costs as the sensor is resistant to shock and vibration, meaning it does not slide about in the slot

Overview

Cylinder sensors with precise switching point for T-slot cylinders

The MZT8 cylinder sensor from SICK is the flexible solution for detecting the piston position in pneumatic actuators. The sensor can be inserted into cylinders very easily and, with the screw-and-washer assembly, tightened with just a quarter turn of a slotted screwdriver or hex key. It is not only the perfect fit in the slot that makes the MZT8 ideal for use in pneumatic cylinders with T-slots. Patented GMR technology and the SICK ASIC ensure that the sensor only needs one attempt to deliver precise switching. Multiple switching operations are suppressed, which results in increased machine performance. The MZT8 is available in a range of variants up to an enclosure rating of IP 69K and with a temperature resistance of up to 100 °C. This ensures the sensor has a long service life and reduces maintenance costs.

At a glance
  • Can be used in all standard cylinders, linear slides, and grippers using the T-slot and – with the help of adapters – in round rod, tie-rod, and profile cylinders, and cylinders with a dovetail groove
  • Insertion of the sensor into the slot from above makes mounting quick and easy
  • Combined fixing screw (hexagon socket screw and slotted screw)
  • High-temperature variants: temperature-resistant up to 100 °C
  • Very short sensor housing for use in short stroke cylinders
  • Enclosure ratings: IP 67, IP 68, IP 69K

Applications

Technical overview

 
    Technical data overview
    Output functionNO / NC
    Teach-inNo
    Special features

    20 ms pulse streching (off delay)

    Magnetic field and welding field resistance (interference fields)

    PTFE hose

    Stainless steel connector

    Increased weld field immunity with 600 ms interference suppression time

    Extended operating temperature

    Cylinder types with adapter

    Profile cylinder

    Tie rod cylinder

    Round body cylinder

    Dovetail groove cylinder

    SMC rail CDQ2

    SMC rail ECDQ2

    Housing length24 mm
All technical data can be found accompanying the individual product