E100

Enabling switch for safety during setup or maintenance operation

Your Benefits

  • Personal protection with enabling switches: increased safety in setup mode when protective devices are deactivated
  • Plus/minus buttons for additional control of direction of movement
  • Different cable lengths available to meet customer application requirements

Overview

Enabling switch for safety during setup or maintenance operation

The E100 enabling switch ensures that even critical machine functions are executed safely. They are used when work has to be performed in a hazardous area in "setup" operating mode. All enabling switches are configured as 3-stage switches, i.e., movements can only be activated in the middle position because this is the only position in which all contacts are closed.

At a glance
  • Plastic housing with connected cable
  • 3-stage functional structure (off-on-off)
  • Slow-action switching elements with four contacts
  • Variant with additional plus/minus buttons
  • Complies to the standard IEC/EN 60947-5-8

Applications

Technical overview

 
    Technical data overview
    Switch typeEnabling switch
    Positive action N/C contacts2
    N/O contacts2
    Housing materialPlastic
    Enclosure rating

    IP67 (EN 60529)

    IP65 (EN 60529)

    Emergency stop pushbutton (illuminable)
    Connection typeCable open end
    Suitable for muting applications (with UE403)
    Suitable for reset/override applications (with deTec4)
All technical data can be found accompanying the individual product