EKS/EKM36

Safe speed measurement with HIPERFACE DSL® for standard servo applications

Your Benefits

  • Saving all analog components on the controller part due to exclusively digital data transmission
  • Enormous cost saving as the separate encoder cable is longer necessary, data transmitted synchronously to the controller cycle
  • Minimal cabling thanks to integration of the encoder communication into the motor cable
  • Optimization of the controller circuit via automated synchronization with the controller cycle

Overview

Safe speed measurement with HIPERFACE DSL® for standard servo applications

The EKS/EKM36 motor feedback systems offer high performance for accurate and safe servo drives in the packaging industry or robotics. Digital communication via HIPERFACE DSL® offers the advantage of one cable technology and supports operators with automated commissioning of the application. Functionally safe applications can be easily implemented thanks to safe speed detection. The universal attachment design and the reliable and maintenance-free mechatronic multiturn are further features of the EKS/EKM36.

At a glance
  • Motor feedback system with HIPERFACE DSL® interface
  • Compact, rugged design with 36 mm diameter
  • Up to 20 bit resolution per revolution and 4,096 revolutions measurable with the multiturn system
  • Facility for connecting an external temperature sensor
  • E²Prom with 8 KB of free memory space
  • SIL2-certified (only applies to EKS/EKM36-2...)
  • Service life histogram

Technical overview

 
    Technical data overview
    TypeFor integration
    ModelAbsolute Singleturn / Absolute Multiturn
    Communication interfaceHIPERFACE DSL®
    Resolution per revolution18 bit / 20 bit
    Safety system– / ✔
    Mechanical interfaceTapered shaft
    Connection typeMale connector, 4-pin
    Available memory area8,192 Byte
    Measurement principleOptical
All technical data can be found accompanying the individual product