Home
S300
Home
S300
S300
Time for a generation change
S300
Selection
Technical overview
⋯
Contact
Technical overview
Show all
Hide all
Technical data overview
Application
Indoor
Protective field range
2 m / 3 m
Warning field range
8 m
Scanning angle
270°
Number of fields
3 ... 48
Number of monitoring cases
1 ... 32
Response time
≤ 80 ms
1)
OSSD pairs
1
Integration in the control system
Local inputs and outputs (I/O), EFI
Safety level
PL d, SIL 2, Type 3
1)
Depending on basic response time and multiple sampling.
Show all
Hide all
All technical data can be found accompanying the individual product
Please wait a moment...
Your request is being processed and may take a few seconds.
Loading ...