UM18

Ultrasonic sensors with high functionality in metric housings up to 1.3 m

Your Benefits

  • Four sensing ranges up to a total of 1,300 mm for countless application possibilities
  • Easy integration due to a short M18 housing, straight or angled
  • Measurement filters and variants with temperature compensation for reliable measurement results and very high process reliability
  • Rugged, one-piece housing ensures highest plant availability
  • Synchronization or multiplex mode for the simultaneous use of up to 20 sensors increases application flexibility and process reliability
  • Various output signals for solving complex applications
  • Teach-in via cable prevents unintentional sensor adjustment, reducing machine downtime
  • Rugged, reliable ultrasound technology

Overview

Ultrasonic sensors with high functionality in metric housings up to 1.3 m

The UM18 sensor product family provides simplicity and high functionality. The UM18 ultrasonic sensors are available in straight and angled versions for easy machine integration. A metal or plastic housing allows use in demanding ambient conditions. Due to four sensing ranges up to a total of 1,300 mm and LED status feedback, the sensors are suitable for a broad range of applications. Whether analog or PNP/NPN switching output, one or two push-pull switching outputs with IO-Link or the combination of analog and push-pull switching output with IO-Link, sensors of the UM18 product family leave nothing to be desired.

At a glance
  • Reliable measurement, regardless of material color, transparency, gloss, or ambient light
  • Sensing ranges up to 1,300 mm
  • Short metal or plastic M18 housing from 42 mm in length
  • Straight or angled design
  • Immune to dirt, dust, humidity, and fog
  • Versatile interfaces including IO-Link available

Applications

Technical overview

 
    Technical data overview
    Measuring range
    Operating range20 mm ... 1,000 mm
    Limiting range250 mm ... 1,300 mm
    Resolution0.069 mm ... 0.2 mm
    Repeatability± 0.15 %
    Response time

    32 ms ... 80 ms

    32 ms ... 80 ms 1)

    Output time8 ms ... 20 ms
    Switching frequency

    ± 15 Hz

    25 Hz

    12 Hz

    10 Hz

    Analog output4 mA ... 20 mA, ≤ 500 Ω 2)
    0 V ... 10 V, ≥ 100,000 Ω
    0 V ... 10 V, ≥ 100,000 Ω 1)
    Digital output
    TypePNP / NPN / push-pull: PNP/NPN
    -
    IO-Link✔ , IO-Link V1.1
    Enclosure ratingIP65 / IP67
    Sending axisStraight / angled
    Ambient temperature, operation–25 °C ... +70 °C

    1) Subsequent smoothing of the analog output, depending on the application, may increase the response time by up to 200 %.

    2) For 4 mA ... 20 mA and Vs ≤ 20 V max. load ≤ 100 Ω.

All technical data can be found accompanying the individual product