LMS5xx

High-performance 2D LiDAR sensor for accurate detection of far away objects

Your Benefits

  • Extremely powerful in countless applications
  • Quick, reliable detection of objects under nearly any ambient conditions
  • Extensive product family with various product series and types for all requirements regarding performance and cost
  • Low power consumption minimizes the total cost of ownership
  • Quick and easy commissioning with SOPAS engineering tool
  • Self-check function for increasing system availability

Overview

High-performance 2D LiDAR sensor for accurate detection of far away objects

The LMS5xx 2D LiDAR sensor is the successor of the successful LMS2xx family. With numerous innovative functions, the LMS5xx increases the productivity of existing applications and opens up entirely new application possibilities. The new, ultra-fast multi-echo technology makes laser measurement applications less sensitive to weather conditions and increases the reliability of captured data. Reduced power consumption as well as intelligent self-monitoring functions ensures extraordinarily low total cost of ownership. With the two Lite and PRO variants, the right version is available for every application. The LMS5xx boasts the best price-performance ratio on the market in this sensor class.

At a glance
  • Powerful, efficient 2D LiDAR sensor for measuring ranges up to 130 m
  • Excellent performance even under unfavorable weather conditions due to multi-echo technology
  • Compact housing up to enclosure rating IP 67 and integrated heating for outdoor devices
  • Low power consumption
  • Quick signal processing
  • Several inputs and outputs
  • Synchronization of several sensors possible

Technical overview

 
    Technical data overview
    Application

    Indoor

    Outdoor

    Security

    Integrated applicationField evaluation, output of measurement data
    Aperture angle
    Horizontal190°
    Working range0.2 m ... 130 m
    Scanning range
    At 10% remission factor26 m ... 52 m
    Amount of evaluated echoes2 / 5
    Scanning frequency25 Hz, 35 Hz, 50 Hz, 75 Hz, 100 Hz
    HeatingSelf-heating / Self-heating with additional integrated heating
    Ambient operating temperature–40 °C ... +60 °C
    Ethernet
    Serial
    USB
    CAN
    Digital inputs

    2 (digital)

    4 (Digital, encoder (HTL), synchronization)

    3 (digital)

    4 (digital)

    Digital outputs

    3 (digital)

    6 (digital)

    3 (2 relay, 1 digital)

    4 (4 digital outputs in relay function)

    Weight3.7 kg
All technical data can be found accompanying the individual product