Dx50

Versatile optical distance sensors up to 50 m

Your Benefits

  • Wide measurement ranges up to 10, 20 or 50 m in combination with different interfaces allow an easy and fast integration in any production environment
  • Highly reliable and precise measurement helps to increase process quality and stability
  • High measurement or switching frequencies enable a fast material flow
  • Dx50 product family is based on a common platform, offering multiple performance levels, making it easy to accommodate future changes
  • Intuitive setup via display or remote teach reduces installation time and costs
  • Temperature range from –30 °C to +65 °C allows for outdoor use without additional cooling or heating
  • Up to 40 klx ambient light immunity – allows for use in optically challenging environments

Overview

Versatile optical distance sensors up to 50 m

The Dx50 is a common distance sensor platform, offering multiple performance levels. With measurement ranges of up to 10 m or 20 m on objects or even up to 50 m when measuring on reflector, the Dx50 is suitable for many different applications. Based on a switching, analog or serial interface being available the Dx50 can easily be integrated in any application environment. Also the intuitive operating concept and a visible red laser allow a fast installation of the sensors. Thanks to the innovative HDDM technology the Dx50 provides excellent reliability, immunity to ambient light and precision when being in use. Offering an extremely good price/performance ratio the Dx50 is the right solution in many cases.

At a glance
  • Highest reliability, ambient light immunity and price/performance ratio thanks to HDDM technology
  • Measuring ranges of 10 m or 20 m directly on the object or 50 m on the reflector
  • Different performance levels depending on the product and laser class
  • Various interfaces: Digital, analog or serial
  • Display with intuitive and consistent operating concept
  • Rugged zinc die cast housing
  • Wide operating temperature range from –30 °C to +65 °C

Technical overview

 
    Technical data overview
    Resolution1,000 µm / 100 µm
    Repeatability

    ≥ 2.5 mm

    ≥ 1 mm

    ≥ 2 mm

    ≥ 0.25 mm

    Response time

    15 ms ... 30 ms, 20 ms / 30 ms, 15 ms / 30 ms 1) 2)

    10 ms ... 160 ms, 15 ms / 30 ms / 80 ms, 10 ms / 40 ms / 160 ms 2) 3)

    10 ms ... 100 ms, 10 ms / 50 ms, 20 ms / 100 ms 1)

    Output time

    2 ms ... 2.5 ms 4)

    2.5 ms 4) 5)

    Switching frequency

    50 Hz / 10 Hz 1)

    25 Hz / 5 Hz 1)

    Analog output4 mA ... 20 mA, ≤ 300 Ω
    0 V ... 10 V, ≥ 5,000 Ω
    Digital output
    TypePNP / NPN
    SSI
    Serial✔ , RS-422
    Enclosure ratingIP65
    Ambient temperature, operation

    –30 °C ... +65 °C

    –30 °C ... +80 °C, operation with 2 cooling plates

    –30 °C ... +140 °C, operation with 2 cooling plates and protection filter

    1) Dependent on the averaging setting: fast/slow.

    2) Lateral entry of the object into the measuring range.

    3) Dependent on the averaging setting: fast/medium/slow.

    4) Continuous change of distance in measuring range.

    5) For baud rate 115,200 bps.

All technical data can be found accompanying the individual product