G6

Way above the standard – the economic way to business class

Your Benefits

  • PinPoint LEDs (with visible red light and infrared light) or variants with a laser light spot enable objects to be detected reliably and are therefore suitable for a broad range of applications
  • Superior optical performance and robustness thanks to the ASIC from SICK
  • Quick and easy mounting and high durability thanks to the metal inserts with M3 thread
  • Easy installation and adjustment with user friendly potentiometer and highly visible indicator LEDs
  • Variants with a stainless steel housing and IP69K enclosure rating ensure a long sensor service life in demanding washdown applications

Overview

Way above the standard – the economic way to business class

The photoelectric sensors in the G6 product family with their miniature housings will impress you across the board with both their standard mounting configuration of 1-inch spaced holes and also their functional characteristics. The variants with a stainless steel 1.4404 (316L) housing are especially resistant to chemicals and cleaning agents in washdown applications. With PinPoint LED and laser technology, metal inserts for mounting, large and bright indicator LEDs, user-friendly adjustment screws, IP67 and IP69K enclosure ratings, as well as the very latest ASIC technology from SICK, the G6 series far exceeds the current standard.

At a glance
  • PinPoint LED and class 1 laser variants
  • SICK ASIC, the result of decades of experience with photoelectric sensors
  • Photoelectric proximity sensors with background suppression, energetic photoelectric proximity sensors, and through-beam photoelectric sensors
  • ABS plastic housing and V4A stainless-steel 1.4404 (316L) housing
  • Enclosure ratings IP67 and IP69K

Applications

Technical overview

 
    Technical data overview
    Dimensions (W x H x D)

    12 mm x 31.5 mm x 21 mm

    15 mm x 44 mm x 22 mm

    12 mm x 31.6 mm x 21 mm

    Functional principle detail

    Energetic

    Background suppression

    With minimum distance to reflector (dual lens system)

    Light source

    PinPoint LED

    LED

    Laser

    Type of lightVisible red light / Infrared light
    Enclosure ratingIP67 / IP67 / IP69K
    Housing materialPlastic / metal
    AdjustmentPotentiometer / none
All technical data can be found accompanying the individual product