W14

Cost-effective photoelectric sensors for demanding applications

Your Benefits

  • Reliable object detection at a cost-effective price
  • PinPoint LED technology provides a highly visible red light that enables quick and easy setup
  • Broad product range gives users a variety of choices to fit their application
  • Rugged plastic housing in a slim design simplifies installation
  • Quick and easy installation using SICK accessories saves time

Overview

Cost-effective photoelectric sensors for demanding applications

Reliable object detection combined with an attractive price – these are the main requirements for a sensor in standard industrial applications. The W14 product family from SICK unites both with flying colors – and does so without placing any restrictions on product variety or on the option of customer-specific modifications. Individual products in the product family also feature clever details that help to reduce mounting work or make the product more user friendly, for example. For instance, the devices with PinPoint technology enable quick and precise alignment of the sensor to the detection object thanks to their bright, focused light spot. The W14 portfolio is rounded out by the extensive range of accessories, from mounting technology and sensor protection devices to reflectors and connection technology from SICK.

At a glance
  • Outstanding background suppression with OES3 technology
  • Highly visible and precise light spot due to PinPoint LED in selected products
  • Slim, durable plastic housing
  • Complete sensor family with proximity, retro-reflective and through-beam variants

Technical overview

 
  • Technical data overview

    Technical data overview

    Dimensions (W x H x D)17.6 mm x 75.5 mm x 33.5 mm
    Light sourceLED / PinPoint LED
    Type of lightVisible red light / Infrared light
    Enclosure ratingIP67
    Housing materialPlastic
    Adjustment

    Potentiometer

    Teach-in button

    None

All technical data can be found accompanying the individual product