Contact

Switching automation light grids
VLC100

Only one device for a wide range of monitored areas

Your Benefits

  • Flexible and individual design of protective field
  • Quick and easy commissioning without additional software
  • Intuitive, time-saving operation
  • No variants: one-device concept for all aperture sizes
  • Reduced storage, logistics, and commissioning costs
  • No expert knowledge required
  • High machine availability through quick and simple maintenance

Overview

Only one device for a wide range of monitored areas

The VLC100 is a sensor based on innovative camera technology, developed for monitoring pallet overhang and edge detection. With just one component, the VLC100 is mounted in a corner of the monitored area in such a way that it is protected and saves space. One sensor covers a great variety of sensors for monitored areas. By combining two VLC100 devices, the monitored area can be expanded up to 4 m x 4 m. Reduction in costs as the one part to stock covers many applications. This makes it easy to install since only one part is needed, instead of a sender, receiver, and external controller box.

At a glance
  • Sensing range up to 2.8 m
  • Resolution 6 mm up to 18 mm
  • One device only: integrated sender and receiver
  • Intuitive one-button operation
  • Automatic alignment
  • Synchronization of 2 systems
  • Easy teach-in function

Applications

Technical overview

 
  • Technical data overview

    Technical data overview

    Switching output2 x PNP
    Connection typeCable with plug M12, 8-pin, 390 mm
All technical data can be found accompanying the individual product

Downloads

TOP