Contact

Switching automation light grids
FLG

Installation and commissioning that couldn't be easier with very high levels of performance

Your Benefits

  • Simple installation and alignment, as sender and receiver in one housing
  • The adjustable pushbutton lock protects against unwanted changes to parameters and manipulation during operation
  • Due to pulse stretching, the output signal is available longer on the control system
  • Also available as an open version for simple integration into your application environment
  • Large monitored area, therefore only one device required for monitoring small and large parts
  • Using the sensitivity adjustment, it is possible to hide falling chips and only recognize objects that are relevant to your detection

Overview

Installation and commissioning that couldn't be easier with very high levels of performance

The FLG (frame light grid) switching automation light grid is the innovative solution in which the sender and receiver are combined in one housing for the detection of small parts. The complicated individual adjustment of sender and receiver is now longer necessary. In dynamic operating mode, the FLG performs reject and removal control of workpieces in pressing and punching machines and also supports the packaging process. In static operating mode, it can be used for monitoring thread breakage. With a monitored area of 200 mm x 250 mm or 200 mm x 120 mm, it allows detection of small parts down to minimum dimensions of 2 mm over a large area.

At a glance
  • Dynamic or static operating mode, switchable
  • Forked- or frame-shaped housing, easy alignment
  • Adjustable sensitivity
  • Adjustable pushbutton lock
  • Rugged metal housing
  • Adjustable pulse lengthening
  • Can be switched between Q and Qnot outputs
  • Very fast response time

Applications

Technical overview

 
  • Technical data overview

    Technical data overview

    VersionClose / open
    Beam separation2 mm / 4 mm
    Detection height120 mm ... 250 mm
    Switching outputPNP, NPN
    Connection typeMale connector M12, 4-pin
All technical data can be found accompanying the individual product

Downloads

TOP