Accessories
Mounting systems
Automated quick-closing flap
6049194
Copy shortlink
-
Technical details
-
Downloads
-
Customs data
-
Technical specifications
Accessory group | Device protection (mechanical) |
Accessory family | Protective caps |
Description | Automated quick-closing flap, 2 pieces are required to protect the sender/receiver unit and reflector |
Classifications
ECl@ss 5.0 | 27379201 |
ECl@ss 5.1.4 | 27379201 |
ECl@ss 6.0 | 27379218 |
ECl@ss 6.2 | 27379218 |
ECl@ss 7.0 | 27379218 |
ECl@ss 8.0 | 27379218 |
ECl@ss 8.1 | 27379218 |
ECl@ss 9.0 | 27379218 |
ECl@ss 10.0 | 27371207 |
ECl@ss 11.0 | 27371207 |
ECl@ss 12.0 | 27371207 |
ETIM 5.0 | EC002040 |
ETIM 6.0 | EC002040 |
ETIM 7.0 | EC002040 |
ETIM 8.0 | EC002040 |
UNSPSC 16.0901 | 39121416 |
-
-
Please wait a moment...
Your request is being processed and may take a few seconds.