RFU61x

UHF transponder identification using a compact RFID read/write device for short sensing ranges

Your Benefits

  • Versatile application possibilities due to small size
  • Quick and low-cost installation thanks to direct connection option for trigger sensors
  • Very little programming work needed in the control thanks to process logics integrated in the device
  • Easy configuration through SOPAS ET saves time and costs for testing and commissioning
  • Simple connection with M12 cable for IO-Link variants
  • Depending on the device variant, SICK AppSpace offers a high level of flexibility when programming individualized software solutions
  • Rugged design for reliable operation, even in tough industrial environments

Overview

UHF transponder identification using a compact RFID read/write device for short sensing ranges

The RFU61x is the smallest read/write device in the UHF portfolio from SICK. It is perfectly suited for IoT applications directly on the workpiece or component. The RFU61x therefore rounds out the UHF product portfolio from SICK by enabling continuous identification along the entire value chain. The interfaces of the RFU61x enable direct connection of a trigger sensor, whereby the RFU61x can be used as a remote, self-supporting unit. Thanks to the integrated process logic, data can be processed directly in the RFU61x and passed onto the controller or IT systems. Like the other Ethernet-based RFU devices, the RFU61x can also be programmed according to individual requirements using the SICK AppSpace eco-system.

At a glance
  • Extremely compact design
  • Scanning range up to 0.5 m
  • Connection option for trigger sensors
  • Flexible interface concept (e.g. PROFINET, EtherNet/IPTM, OPC-UA, IO-Link (via IO-Link master))
  • Integrated antenna and data processing
  • Configuration via SOPAS ET
  • Ethernet-based variants: Compatible with SICK AppSpace
  • Rugged design (IP67)

Applications

Technical overview

 
    Technical data overview
    Product categoryRFID read/write device with integrated antenna
    Frequency bandUHF (860 MHz ... 960 MHz)
    VersionShort Range
    Reading range≤ 0.5 m
    Ethernet✔ , TCP/IP, PoE, OPC UA
    PROFINET
    EtherNet/IP™
    USB
    IO-Link✔ , IO-Link V1.1
    Weight313 g
All technical data can be found accompanying the individual product