Contact

Safe Motion Control: Safe processes without interruptions

The innovative Safe Motion Control concept allows you to monitor the movement of a machine at any time. What's more, all the signals from the safety sensors and actuators can be combined. This generates information that indicates whether a machine operator is actually in danger when he or she enters or creates an interruption in a hazardous area. If there is no existing risk, it is even possible to access the machine during ongoing processes. In this case, the process is uninterrupted. This minimizes downtimes and faulty switching, as well as shortening cycle times. This in turn boosts the efficiency and availability of the machines and plants.

Always the right safety concept for any application

  • External safety concept
    • Components of the drive system:
      • Digital servo drive without safety function
      • Motor feedback system or encoder
      • External safety controller
     

    Ethernet communication for diagnostic and process data

    Safe shut-down channel, e.g., STO

    Safe communication/motor feedback signal

    • Advantages of the external safety concept:
      • Excellent protection against manipulation thanks to separation of safety and automation tools
      • The external safety concept is independent of the drive system
      • Entire safety solution in one piece of software, saving time and money
      • Monitoring of multiple drives in a single system
      • Our verified and industry-specific application packages relieve you of engineering efforts
  • Integrated safety concept
    • Components of the drive system:
      • Digital servo drive with integrated safety function
      • Servomotor with safe motor feedback system

    Ethernet communication for diagnostic and process data

    Safe shut-down channel, e.g., STO

    Safe communication/motor feedback signal

    • Advantages of the integrated safety concept:
      • Only a few male connectors and cables are required
      • Fewer components
      • Complete drive system from one manufacturer
      • Quick certification
      • Short response time for errors
      • Easy availability of the control parameters

     

  • Drive safety functions according to IEC 61800-5-2

    Safe stop 1 (SS1)

    • Controlled shutdown maintaining the power supply to the drive elements
    • The ramp is monitored
    • After shutting down or below a speed limit: Activation of the safe torque off (STO) function

    Safe Stop 2 (SS2)

    • Controlled shutdown maintaining the power supply to the drive elements
    • The ramp is monitored
    • After shutting down: Safe monitoring of the drive shaft position in a defined range

    Safe operating stop (SOS)

    • After shutting down: Safe monitoring of the drive shaft position in a defined range

     

    Safe brake control (SBC)

    • The safe brake control (SBC) function provides safe output signals for controlling external brakes

    Safely limited speed (SLS)

    • When permission has been given, a safe, reduced speed is monitored in the special mode
    • If the speed is exceeded then one of the safe stop functions is triggered

    Safe direction (SDI)

    • In addition to safe movement, there is also monitoring of safe direction of rotation (right/left)
    • In the event of movement in an unapproved direction of rotation, a safe stop function is triggered

 

The ideal solution for automated guided vehicle systems where people might be present in the hazardous area. Encoders are centrally connected to the safety controller and thus enable speed and brake ramp monitoring.

This monitoring optimizes the safety laser scanner's protective fields, which creates more effective use of the available space.

 
Statement from Niels Jul Jacobsen, CTO MIR, Mobile Industrial Robots, Denmark

 

Safe Motion Control allows intervention once it has detected a machine's downtime status. Components and tools can then be quickly replaced in machines secured by a door, cover, or similar safety device. The speed monitor ensures safer and more efficient operation in maintenance mode.

TOP