HIPERFACE DSL® – the digital evolution

The HIPERFACE® interface is wellknown for its compactness, speed and precision – the basic version is installed and used all over the world. The result: HIPERFACE DSL®. – The one cable technology!

HIPERFACE DSL® – Your benefits

The HIPERFACE DSL® one cable technology saves costs, uses less space, and is easy to implement while also offering maximum investment security and machine safety. The protocol is redundant, thereby enabling simple implementation of safety functions such as safely-limited speed (SLS).

The absence of motor feedback connections allows for design freedom motor-side, which is extremely important in the case of small servomotors. Thanks to the additional functions like the electronic type label, the usage chart and the transmission of additional measured values (temperature and vibration), the HIPERFACE DSL® interface with SICK motor feedback systems transforms each servo motor into a data source for Industry 4.0 applications.

The opening of HIPERFACE DSL®: Gateway to the future

By opening the interface, SICK is now making the tried-and-tested technology accessible to all users. By doing so, SICK is providing a safe, real-time and open communication interface for servo technology.

As an open interface, HIPERFACE DSL® combines all the advantages of a digital real-time interface - established One Cable Technology and an enormous increase in efficiency - and is therefore an important foundation for Industry 4.0.

  • 50 % lower connection costs and cable variance:

    The lack of a dedicated motor feedback cable not only reduces the connection costs, but also the cable variance – sometimes less is more!

    More performance:

    The extremely rapid process data transmission of HIPERFACE DSL® provides incredibly high resolution and accuracy.

    Certified up to SIL3:

    In terms of reliability and safety functions, you’re always on the safe side with HIPERFACE DSL®: The interface fulfills the requirements of the internationally-applicable Safety Integrity Level 3 standard.

    Diagnostics:

    Quick and efficient recognition and elimination of faults via self-diagnosis for higher quality.

    Smoother running:
    Your drive systems will demonstrate a new and excellent level of smooth operation.
    Remote diagnostics:
    Maintenance work is prepared more quickly and efficiently using the convenient, internet-based remote diagnostics function.
    Preventive maintenance option:
    Unplanned machine downtime can be avoided through preventative maintenance
    More safety:
    Safety in terms of both function and investment, trouble-free running of the system, faultless and quick operation.

     

  • HIPERFACE DSL logos
    HIPERFACE DSL logos
  • This is where you can purchase the HIPERFACE DSL® Master IP Core software.


    Have you already purchased an IP Core CD-Rom in the past and require a software update?

    Then please contact us at My SICK probe.


    To technical information for HIPERFACE DSL® Master IP Core

     

  • HIPERFACE DSL® from SICK: the digital evolution | SICK AG

    f technology: Optical motor feedback for very precise position and speed measurement | SICK AG

    k technology: Compact optical motor feedback system for very precise position and speed measurement | SICK AG

    e technology: Capacitive technology for bearing less motor feedback systems especially for the use in harsh environments | SICKAG

Our HIPERFACE DSL® products

Motor feedback systems
Safe speed measurement with HIPERFACE DSL® for standard servo applications
EKS/EKM36
Motor feedback systems
Safe absolute position with HIPERFACE DSL® for rugged servo applications
EES/EEM37
Linear encoders
Ultra high speed measurement for linear direct drives
STL/ETL70
Motor feedback systems
High-resolution motor feedback system for dynamic servo drives
EFS/EFM50
Motor feedback systems
Safe absolute position with HIPERFACE DSL® for demanding servo applications
EDS/EDM35
Motor feedback systems
Interface converter for converting HIPERFACE® into HIPERFACE DSL® signals
sCon
Literature

HIPERFACE DSL®

Smart Motor Sensors
Smart Motor Sensors

Smart Motor Sensors from SICK turn their users into insiders.

Find out more