Contact
Feedback

Customized analyzer systems
PowerCEMS50

Efficient CEMS system for power plants

Your Benefits

  • High system availability through long maintenance intervals
  • Dependable through superior performance
  • Easy start-up and trouble-free installation
  • Compact system design requires minimal installation space
  • Competitively priced

The exact device specifications and performance data of the product may deviate from the information provided here, and depend on the application in which the product is being used and the relevant customer specifications.

Overview

Efficient CEMS system for power plants

The PowerCEMS50 analysis system is a continuous emission measurement system that has been specially developed for measuring emissions power plants that burn fossil fuels. The extractive basic system, which features an analyzer and a gas conditioner, is designed for the measurement of typical gas components CO, NOx, SO2, and 2. Thanks to its standardized design and special structure, the PowerCEMS50 analysis system is attractively priced and offers outstanding performance for industrial applications.

At a glance
  • Basic system measures NOx, CO and O2
  • Configured system with sampling, gas cooler and integrated gas pump
  • The system with its free-standing cabinet is suitable for ambient temperatures +5 ... +35 °C
  • Measuring value outputs: analog (4 ... 20 mA) or digital (Modbus)
  • The system is tested according to EN 61000-6 EMI and electrical safety, and is CE-certified

Applications

Technical overview

 
  • Technical data overview
    Measured valuesCO, NOx, O2, SO2
    Process temperature≤ +800 °C
    Depending on sampling probe
    Enclosure ratingIP54
    InterfacesRS-485 (option)
    Bus protocolModbus
All technical data can be found accompanying the individual product

Downloads

TOP