Contact
Feedback

LiDAR localization

LiDAR-based localization solutions

The LiDAR localization solutions from SICK enable the position determination of mobile platforms based on natural surrounding contours. These solutions can be adapted flexibly to the respective purpose. The wide range of sensors and computing units from SICK ensure scalability and modularity of the localization solution.

2 results:

Result 1 - 2 out of 2

View: View Gallery View List
Product family LiDAR-LOC
Modular LIDAR localization based on natural contours
  • Position determination for all types and sizes of mobile platforms
  • High positioning accuracy of ± 30 mm
  • Contour detection with a scanning angle of up to 360°
  • Localization resolution of 1 mm
  • Refresh rate of 33 Hz
  • Easy operation thanks to modern user interface (web browser), as well as ROS integration
Product family NAV-LOC
Precise localization on the basis of natural landmarks
  • Contour detection with a scanning angle of up to 360°
  • Integrated evaluation of contour data
  • Precise position determination
  • High repeatability of position
  • Accurate distance resolution with a high angular resolution
  • Refresh rate of 8 Hz
  • Easy operation thanks to modern user interface (web browser)

Result 1 - 2 out of 2

TOP