Hazardous point protection and leak monitoring

In automated laboratory operation, fully-automated in-vitro diagnostic machines must be protected. The miniTwin4 safety light curtain is well suited for this type of hazardous point protection due to its miniature design and fast response time. Leaks must also be detected at an early stage. This is made possible by the CQ capacitive proximity sensor using non-contact level measurement.

  • Following product families can be used
    -
    • Twin sticks: sender and receiver in a compact housing
    • Different protective field heights, graduated to 60 mm each
    • Diagnostics through protective field visualization
    • Commissioning and alignment by means of color LEDs, configuration without software
    • Cascading possible
    • Application-specific brackets
    Reliable capacitive proximity sensors enclosed in a rectangular housing
    • Rectangular housing
    • Detects powders, granulates, liquids and solids
    • Extremely high electromagnetic compatibility
    • Electric version: DC, 4 cables
    • Supply voltage: 10 V ... 36 V DC
    • Short-circuit protection (pulsed)