Contact
Feedback

Trap surveillance system including direction detection

Two photoelectric sensors or distance sensors detect the movement direction of people inside rooms. Their direction of movement is determined by the order in which the light beams are interrupted. The sensors also provide information about how many people there are in a room.

  • Following product families can be used
    Product family SimpleSense
    The cost-effective detection solution
    • Modern OES4 ASIC technology for excellent optical performance and ambient light immunity
    • Housing formats: Cylindrical (with M18 thread), cuboid, and hybrid
    • Wide range of mounting options
    • Programmable switching outputs
    • No protection class II power supply unit required
    Product family GR18
    Round, and cost-effective standard
    • Economical M18 cylindrical sensors with standard housing design
    • Choice of plastic and metal housing variants with straight optical output
    • Very bright and highly visible PinPoint LEDs
    • Highly visible status indicator
    • IP67 enclosure rating
    Product family G6

    Beyond the standard

    Global sensor – the economic way to business class performance

    • PinPoint LED for a bright, precise light spot
    • Durable metal threaded inserts
    • SICK ASIC technology - the result of decades of experience in photoelectric sensors
    • Large, user-friendly potentiometer
    • Large, bright indicator LEDs
    • IP 67 enclosure rating
TOP