Contact
Feedback

Protection of automated windows

microScan3 safety laser scanners secure crushing and shearing points in automatically-operated windows. The adjustable protective field of the scanner is aligned parallel to the hazardous area and reliably stops the closing movement of the window if it is interrupted.

  • Following product families can be used
    Product family miniTwin2
    Small design, great flexibility, and universal possibilities
    • Type 2 (IEC 61496), SIL1 (IEC 61508), PL c (EN ISO 13849)
    • Blind-zone-free device concept with compact cross section (15 mm x 32 mm)
    • Twin stick: sender and receiver in a single housing – cascadable
    • Tailored protective field heights in 60-mm increments: from 120 mm to 1,200 mm
    • Typical sensing ranges of 0 m ... 8 m
    • Intelligent, software-free configuration of external device monitoring and reset function
    • M12 connecting device, 5-pin
    Product family mac4
    The tailored safety solution
    • Type 4 (IEC 61496), SIL3 (IEC 61508), PL e (EN ISO 13849)
    • Modular, expandable housing design with reliable ABS plastic
    • No blind zones
    • Protective field heights between 210 mm and 1,050 mm
    • Scanning range: 0.4 m to 3.2 m
    • Resolution: 17 mm and 30 mm
    • Direct mounting or with alignment brackets
    • Adapter for laser alignment aid AR60
    Product family microScan3 Core
    The new generation of safety laser scanners for stationary applications
    • Innovative safeHDDM® scanning technology
    • Protective field range: Up to 9 m, scanning angle: 275°
    • Up to 8 freely configurable fields
    • Up to 4 simultaneous protective fields
    • System plug with configuration memory and M12 plug connectors
    • Safe machine integration via I/Os or via network with EtherNet/IP™ CIP Safety™ or PROFINET PROFIsafe
    • Safe SICK device communication via EFI-pro
TOP