Contact
Feedback

Distance monitoring when retracting or rolling out stadium lawns

Dx1000 long range distance sensors deliver reliable measurement data over large distances for both indoor and outdoor applications. When retracting and rolling out a stadium lawn, they permanently measure the distance from the opposite side of the playing field and ensure uniform movement.

  • Following product families can be used
    Product family KH53
    For the harshest conditions - the heavy-duty linear encoder
    • Non-contact length measurement – maintenance-free, rugged, long service life
    • High reproducibility (0.3 mm / 1 mm), high system resolution (0.1 mm)
    • SSI and PROFIBUS interfaces
    • Determination of absolute position
    • Measuring lengths of up to 1,700 m possible
    • Can be used in harshest ambient conditions
    • High traversing speeds of up to 6.6 m/s
    • Distance tolerance between read head and measuring element: up to 55 mm ± 20 mm possible
    Product family Dx1000
    Great performance at great distance
    • Long range distance sensor with infrared laser featuring HDDM+ technology
    • Measures natural objects (DT1000) or reflectors (DL1000)
    • Dust-proof and waterproof housing (IP 65 and IP 67) made of highly corrosion-resistant aluminum alloy
    • Configurable digital inputs and outputs, analog output, RS-422/SSI
    • Measures hot surfaces (DT1000)
TOP