Contact
Feedback

Speed and position monitoring of elevator cars with encoders

AFM60 absolute encoders offer a large selection of mechanical interfaces and electrical contacting options. Mounted on a measuring wheel, the encoder transmits absolute position information to the elevator control, which monitors the speed and can precisely position the elevator car.

  • Following product families can be used
    Product family AFS/AFM60 SSI
    Precise, flexible, versatile
    • High-resolution absolute encoder with up to 30 bits (AFM60) or 18 bits (AFS60)
    • Face mount flange, servo flange, blind hollow shaft or through hollow shaft
    • SSI, SSI + incremental or SSI + sin/cos interface
    • Resolution, offset, etc. can be programmed (depending on the type)
    • Connectivity: M12 or M23 male connector or cable outlet
    • Enclosure rating: IP67 (housing), IP65 (shaft)
    • Operating temperature: –40 °C ... +100 °C (depending on the type)
    Product family DBS60 Core
    Rugged, versatile incremental encoder for industrial applications
    • Face mount and servo flange with various hole patterns
    • Hollow shafts up to 5/8 inches in diameter, optionally insulated; front and rear clamping
    • Housing diameter 58 mm, compact installation depth
    • Number of lines up to 10,000 pulses
    • Cable connection, M12 and M23 male connector, radial
    • TTL/HTL and TTL interfaces with voltage range 4.5 V DC ... 30 V DC
TOP