Contact
Feedback

Bed detection in hospital elevators

An RFID read/write device in a hospital elevator detects the transponder mounted on the bed and triggers a preferential journey This ensures quick arrival at the destination floor without intermediate stops, giving the patient the desired discretion at the same time.

  • Following product families can be used
    Product family RFU62x
    Short-range ultra high frequency scanner
    • Antenna and data processing integrated in the sensor
    • Sensing range up to 2 m
    • Linkage option to superior control systems or directly to the cloud
    • Excellent antenna characteristics
    • Configuration via SOPAS ET or integrated web server
    • Can be used with SICK AppSpace
    • Rugged design in accordance with IP67
    Product family RFU62x
    Short-range ultra high frequency scanner
    • Antenna and data processing integrated in the sensor
    • Sensing range up to 2 m
    • Linkage option to superior control systems or directly to the cloud
    • Excellent antenna characteristics
    • Configuration via SOPAS ET or integrated web server
    • Can be used with SICK AppSpace
    • Rugged design in accordance with IP67
    Product family RAM
    Access control and authorization management even at long scanning ranges
    • Management of up to 1,000 transponders and 20 access points
    • EMS installed directly onto the RFU62x or RFU63x using a microSD memory card with copy protection
    • Transponder communication with the EPCglobal standard UHF class 1 generation 2
    • RFU62x or RFU63x with IP 67 enclosure rating
    Product family RFU63x
    Simple integration – intelligence included
    • SICK AppSpace ready
    • Industry-standard UHF RFID writing/reading unit
    • With or without integrated antenna depending on type (up to four antennas can be connected)
    • Standards-compatible transponder interface (ISO/IEC 18000-6C/EPC G2C1)
    • Supports industry-standard data interfaces and fieldbuses
    • MicroSD memory card can be used for parameter cloning
    • Extensive diagnostic and service functions
    • Radio frequency permit for all key industrial countries (see Quickstart)
    Product family RFU63x
    Simple integration – intelligence included
    • Antenna and data processing integrated in the sensor
    • Sensing range up to 10 m
    • Linkage option to superior control systems or directly to the cloud
    • Up to 4 external antennas
    • Configuration via SOPAS ET or integrated web server
    • Can be used with SICK AppSpace
    • Rugged design in accordance with IP67
TOP