Contact
Feedback

Non-contact access control

The RAM security system flexibly manages access rights. The RFID read/write device reads the transponders of authorized individuals and grants them access as appropriate. Due to the large scanning range of the sensor, persons are detected early-on and doors open without contact being made.

  • Following product families can be used
    Product family RFU62x
    UHF for small read ranges
    • Antenna and data processing integrated in the sensor
    • Read range up to 2 m
    • Linkage option to superior control systems or directly to the cloud
    • Excellent antenna characteristics
    • Configuration via SOPAS ET or integrated web server
    • Can be used with SICK AppSpace
    • Rugged design in accordance with IP67
    Product family RAM
    Access control and authorization management even at long scanning ranges
    • Management of up to 1,000 transponders and 20 access points
    • EMS installed directly onto the RFU62x or RFU63x using a microSD memory card with copy protection
    • Transponder communication with the EPCglobal standard UHF class 1 generation 2
    • RFU62x or RFU63x with IP 67 enclosure rating
    Product family RFU63x
    Simple integration – intelligence included
    • Antenna and data processing integrated in the sensor
    • Read range up to 10 m
    • Linkage option to superior control systems or directly to the cloud
    • Up to 4 external antennas
    • Configuration via SOPAS ET or integrated web server
    • Can be used with SICK AppSpace
    • Rugged design in accordance with IP67
TOP