Temperature sensors
THTE

Hygienic and flexible: Temperature sensor with protection tube

Your Benefits

  • The sensor can be exchanged without opening the process, providing high equipment availability and minimizing hygienic risks
  • Safe hygienic operation: Wetted parts are made from high-grade stainless steel, hygienically-graded surface finish, and a gap- and crevice-free design
  • Rugged: Connection housing is easy to clean and splash water proof
  • Quick and safe installation
  • Very good long-term stability, accuracy and linearity
  • Quick response time
  • Optimal solutions for individual requirements due to versatile configurability

Overview

Hygienic and flexible: Temperature sensor with protection tube

The THTE temperature sensor is a hygienically-graded Pt100 resistance thermometer for applications in the food and beverage, pharmaceutical, cosmetics, and biotechnology industries. With the help of a thermowell that protrudes into the process, the sensor can be exchanged “dry“. That means that the vessel remains closed and potential hygienic risks are minimized. The thermowell is available in multiple insertion lengths and is installed at the vessel by common hygienically-graded process connections. High-grade stainless steel and a gap- and crevice-free design enable safe and clean processing. The THTE is well suited for CIP and SIP processes. This enables safe hygienic operation in conjunction with optimized equipment availability.

Besides its direct electrical connection to the Pt100 element, the THTE is available with an integrated transmitter with 4 mA ... 20 mA output signal.

At a glance
  • Pt100, accuracy class A (IEC 60751)
  • Measuring ranges –50 °C ... +150 °C and –50 °C ... +250 °C
  • Sensor probe spring-loaded in protective pipe
  • Wetted parts: corrosion-resistant stainless steel 316L/1.4435, Ra ≤ 0.8 µm
  • Hygienic process connections
  • Pt100 (4-conductor) or 4 mA ... 20 mA (2-conductor)
  • M12 round connector x 1

Applications

Technical overview

 
  • Technical data overview

    Technical data overview

    Temperature measuring range

    –50 °C +150 °C

    –50 °C +250 °C

    Accuracy of sensor elementClass A according to IEC 60751 1)
    Accuracy of the opt. measuring transducer± 0,25 K
    Output signalsPt100, 4-wire / 4 mA ... 20 mA, 2-wire
    Maximum ohmic load RARA ≤ (L+ – 10 V) / 0.023 A [Ohm]
    Electrical connectionM12 round connector x 1, 4-pin
    • 1) Class B (measuring range –50 ° C ... –30 ° C).
All technical data can be found accompanying the individual product

Downloads