Mounting systems
Mounting kit 1b
2085935
Copy shortlink
-
Technical details
-
Downloads
-
Customs data
-
Technical specifications
Accessory group | Terminal and alignment brackets |
Accessory family | Alignment brackets |
Material | Aluminum, powder coated |
Items supplied | Mounting kit 1b, 4 x M5 x 10 countersunk screws, stainless steel |
Description | Simple mounting bracket with protective cover. Degree of freedom in Y: 11°. |
Weight | 785 g |
Tightening torque | M5 max. 5 Nm |
Classifications
eCl@ss 5.0 | 27279202 |
eCl@ss 5.1.4 | 27279202 |
eCl@ss 6.0 | 27279202 |
eCl@ss 6.2 | 27279202 |
eCl@ss 7.0 | 27279202 |
eCl@ss 8.0 | 27279202 |
eCl@ss 8.1 | 27279202 |
eCl@ss 9.0 | 27273701 |
eCl@ss 10.0 | 27273701 |
eCl@ss 11.0 | 27273701 |
eCl@ss 12.0 | 27273701 |
ETIM 5.0 | EC002024 |
ETIM 6.0 | EC002024 |
ETIM 7.0 | EC002024 |
ETIM 8.0 | EC002024 |
UNSPSC 16.0901 | 32131023 |
-
-
Please wait a moment...
Your request is being processed and may take a few seconds.