EN
Country: EN ( )
Select country/region

Language

  • English
  • Chinese (traditional)
asf-tt-location-and-realtime-tracking-theme-based-teaser-navigation-digital-master-data-image-webx

Reliable master and transaction data

Continuous identification, measurement and verification of objects for targeted process optimization

The basis for digitalization and automation

In industry, a large number of different objects have to be clearly identified – often under difficult ambient conditions. Technologies for automatic identification (“Auto-ID” for short) and data acquisition play a key role here. In addition to identification, properties such as volume, weight, shape and size are crucial in delivery and production processes. Industry-specific markings, contamination or damage also place high demands on the sensor technology. The technology portfolio from SICK offers solutions for individual quality requirements and is suitable for a variety of requirements.

YOUR PARTNER IN THE FOLLOWING AREAS

Identification

Camera and laser-based code readers as well as RFID readers are used to identify objects of all kinds using labels (1D / 2D codes) or tags. RFID tags can also be used to store additional information during the process. If processes require different identification technologies, hybrid solutions for automatic identification and data acquisition can also be used. The following object types can be identified, for example:

  • Letters, parcels, polybags, flats and other shipping items in logistics
  • Transport aids such as containers, racks, trays and pallets
  • Goods, products and components such as bottles, textiles, tires, bodyparts and electronic components
  • Baggage and freight such as suitcases and containers

Select solutions
Icons of a QR code, RFID, barcode

Measurement

Object dimensioning and weighing using SICK technologies provides precise length, width, height and weight data that can be used to implement custom applications. Examples of this include the classification of stored goods for efficient warehouse utilization, or the certified measurement of shipments (e.g. according to OIML, MID, NTEP or NAWI) for efficient invoicing. Dimensioning and weighing can be implemented both statically and dynamically for the following object types, for example:

  • Cubic and irregular objects (e.g. parcels, pouches)
  • Very small and flat objects (e.g. flats)
  • Large objects (e.g. pallets)

Select solutions
Icon of a cube, scale

Verification

SICK offers a range of outstanding solutions for industry-specific verification processes. Downstream process steps such as sorting parcels or luggage can be carried out fully automatically and reliably using additional information. Examples of object verification:

  • Hazardous material detection
  • Bag Box Classification for detecting pouches and parcels
  • Verifying the singulation of objects with Single Item Verification
  • Recognizing the text on printed labels thanks to optical character recognition (OCR)

Select solutions
Icon of parcels, box, hazard sign

The multidimensional solution approach for a holistic view of challenges

With systems from SICK, all relevant data can be seamlessly acquired and processed. The combination of sophisticated solutions for identification (1D / 2D code, RFID), dimensioning and weighing opens up a holistic view of the application. As a solution partner in the area of tracking and tracing, SICK identifies the challenges in partnership with you and delivers an application-oriented solution. Our aim is to implement projects quickly, efficiently, and with minimized risk.

Track-and-trace system solutions: ICR Identification System, DWS Dynamic, Lector Identification System, Master Data Analyzer Vision

APPLICATION AREAS

Industrial identification solutions – SICK turns your visions into reality

As the market leader in automated identification, SICK can advise you on finding the right technology for your application. Whether laser, camera, or RFID: All three technologies can be combined in one system if required. You can obtain complete system solutions and customized combinations direct from SICK.

Download now
Product brochure on the topic of industrial identification solutions

YOUR PERSONAL CONSULTATION

Do you have any questions and would like to contact us? Are you interested in tracking and traceability solutions from SICK and would like further advice? At SICK, technology expertise and application understanding go hand in hand. With our expertise, we will jointly find the optimal solution for you. Of any scope. For any industry. For any type of application.

Contact form with envelope symbol

Contact us