Belt Speed

Conveyor Speed and Position Tracking

Ensure precise activation of sortation systems and reject mechanisms, avoiding jams and mis-sorting, by using Wheel Encoders or Non-contact Speed Sensors.

 

Benefits

  • Automatic adaptation of the system in the event of conveyor speed changes
  • Avoid downtime / sortation and reject errors
  • Spring assembly accessories make wheel encoders easy to retrofit
  • Non contact Speed and Length measurement sensors for wear and maintenance free operation
 
 

DUV Measuring Wheel Encoder

  • Selection of measuring wheel surfaces to suit conveyor material
  • Spring system or counter weight to ensure surface contact
  • LED’s to indicate status and output state
  • DIP switch to select resolution and output state
  • Option: Anti dither function for single channel evaluation
 
 

Speetec Non-Contact Length and Speed Sensor

  • Class 1 Laser Doppler system for non contact measurement on almost any surface
  • No scale or marks needed for operation
  • 100% wear free
  • Standard incremental encoder signals
Click on the image (left) to watch the video.