Pallet Overhang

Minimise downtime and damage due to pallet overhang with simple, easily implemented light grids.

 

Benefits

  • Gather additional data on the height of the pallet load from the same device with no additional outlay
  • Streamline logistics based on additional pallet load telemetry
  • Offline storage of parameters means any failures can quickly be overcome – thus minimizing unplanned downtime and additional costs
  • Large range of sizes and beam separations means we have the right choice available for you

MLG2 Measuring Automation Light Grid

Flexible in use for length, width and height measurement.

 

  • High measurement accuracy for detecting even very small objects reliably
  • Transparent mode function for reliably detecting and measuring transparent objects
  • The high-speed scan offers short response times for safely detecting objects traveling at high speeds
  • The SOPAS ET configuration software with menu-driven wizard for quick configuration
  • Ambient light immunity enables greater reliability
  • Integrated interfaces and matching function blocks reduce the time and effort involved in the commissioning process
  • Simple maintenance without the need for specialist staff thanks to the cloning function with IO-Link

 

Product Selector

 

 

FlexChain Switching Automation Light Grid

The flexible and efficient detection system in one chain

  • Flexibly expandable light grid system: Up to 60 sensors can be cascaded and controlled centrally via the FlexChain host
  • Ready for operation immediately: The sensors are identified and taught in at the push of a button
  • Optimum measurement certainty thanks to sequential sensor cycling without mutual interference
  • Highly flexible positioning of through-beam photoelectric sensors, photoelectric retro-reflective sensors, photoelectric proximity sensors and light grids at any distance or in any position
  • High process stability thanks to extensive diagnostic function
  • High flexibility due to logic configuration in the host and the IO-Link, CANopen and RS-485 interface variants

 

Product Selector