-
Home
-
VMS6200 Track and Trace System
-
Home
-
VMS6200 Track and Trace System
VMS6200— Volume Measurement System for large items
The VMS6200 system is a latest addition to the already capable line up of SICK dimensioning solutions. The VMS6200 easily solves challenging applications to dimension objects and determine their exact position. The system can be used on different conveyor systems and is perfectly suited for dynamic and reliable measurement of large objects as well as black, film wrapped or strongly reflective objects. To do so, several laser-based measuring units determine the smallest enveloping box of the object, regardless of its shape. The modular setup of the track and trace system ensures compatibility with existing solutions from SICK and enables adaptations to customer-specific applications.
Benefits
- Fast and efficient dimensioning: thanks to dynamic inline object measurement
- Accurate results: on challenging surfaces by using two high performance 2D LIDAR scanners
- High system availability: thanks to optional available redundant system setup
- Reliable measurement: even on film wrapped, reflective items, regardless of object shape
- Individual application: thanks to modular system setup
- Reduced operating costs: thanks to a low MTTR (hardware based parameter cloning)
- Fast and easy integration: into existing plants
- Range of options: stand alone solution, or extended with barcode reading, weigh scale or IP camera
- Pallet dimensioning to collect master data
- Optimize storage bin allocation or loading lists
- Position determination on conveyor to load AGVs
VMS6x00/7x00
- Measurement accuracy: Up to 20 mm x 20 mm x 20 mm
- Object sizes: Up to 2,600 mm x 2,000 mm x 3,000 mm
- Conveying speeds: Up to 3.0 m/s
- Redundant system setup (optional)
- MTTR: Less than 10 min. thanks to hardware-based parameter cloning
- Central control unit enables easy system expansion
Read more
- Luggage dimensioning to protect X-ray machines
- Determine position/rotation to control handling
- Optimisation of automated flight make-up
VMS4x00/5x00
- Measurement accuracy up to 5 mm x 5 mm x 2 mm
- Object sizes up to 5.500 mm x 1.600 mm x 1.100 mm
- Conveying speeds of up to 4.0 m/s
- Certified according to MID and NTEP (OIML)
- Option of output as point cloud
- Separation of metrologically relevant software and application-specific software
- Dynamic scale value
Read more
- Protect conveying system by detecting oversize
- Optimised capacity utilisation of conveying system
VML
- Certified measurement accuracy of up to 5 mm x 5 mm x 2 mm (L x W x H)
- Detects object sizes up to 2,600 mm x 1,000 mm x 1,000 mm (L x W x H) depending on system variant
- Conveyor speed of more than 2 m/s possible
- Easy to integrate thanks to MSC800 controller
- Certified according to MID and NTEP (OIML)
Read more
Please wait a moment...
Your request is being processed and may take a few seconds.