Contact
Feedback

Tunnel Sensors
SMOTEC450

Fast and reliable smoke detection for every type of tunnel

Your Benefits

  • Early and reliable warning for optimum efficiency during self-rescue phase

Overview

Fast and reliable smoke detection for every type of tunnel

Fast and reliable detection of smoke in tunnels delivers information which helps to save human lives and avoid material damage. The SMOTEC450 detects smoke particles in tunnels within seconds and alerts the control system immediately – long before visibility is reduced too much by dense smoke. False alarms caused by fog are avoided by heating up the drawn air.

Double safety, because the device monitors itself. The automatic check cycle of the SMOTEC450 checks all important components of the system each day without the tunnel having to be closed and without incurring personnel costs.

At a glance
  • Very fast and accurate scattered light measurement
  • Automatic control functionalities
  • Contamination check
  • Heated chamber for evaporization of fog droplets
  • Rugged enclosure made of stainless steel

Accessories

Applications

Service & Support

Technical overview

 

Please note: The exact device specifications and performance data of the product may deviate from the information provided here, and depend on the application in which the product is being used and the relevant customer specifications.

  • SMOTEC450 system

    SMOTEC450 system

    Measured valuesVisibility (K-value)
    Measurement principlesScattered light forward
    Spectral range
    640 mm ... 660 mm
    Laser, protection class 2, power < 1 mW
    Gas flow rate
    30 l/min ... 35 l/min
    Measuring ranges
    K-value0 ... 150 km⁻¹ / 0 ... 2,000 km⁻¹
    Temperature–50 ... +250 °C
    Limit value for smoke detection: 15/km
    Response time (t90)
    0 s ... 600 s
    Freely adjustable; without measuring delay due to suction line
    Resolution
    2 km⁻¹
    Repeatability
    ± 2 %: of measuring range full scale
    Ambient temperature
    –30 °C ... +55 °C
    Storage temperature
    –40 °C ... +60 °C
    Electrical safetyCE
    Enclosure rating
    IP66
    Weight
    12 kg
    Power supply
    Voltage90 ... 250 V
    Frequency50 Hz / 60 Hz
    Power consumption≤ 35 W
    Test functions

    Automatic self-test

    Contamination limits: at 30% warning, at 50% failure

    Manual linearity test with reference filter

    OptionsTemperature measurement
  • MCU control unit

    MCU control unit

    DescriptionUnit to control the system components and to evaluate and output the data provided by them
    Enclosure rating
    IP66
    Analog outputs1 output:
    0/2/4 ... 20 mA, 750 Ω
    Electrically isolated; additional outputs if using I/O modules (option)
    Analog inputs2 inputs:
    0 ... 20 mA
    Not electrically isolated; additional inputs if using I/O modules (option)
    Digital outputs5 relay contacts:
    + 48 V AC, 1 A
    Potential-free; for status signals; extendible by additional I/O modules
    Digital inputs4 potential-free contacts:
    Additional inputs if using I/O modules
    Modbus
    Type of fieldbus integrationTCP (Via optional interface module; only one module possible per MCU)
    RTU RS-485 (Via optional interface module; only one module possible per MCU)
    PROFIBUS DP
    Type of fieldbus integrationVia optional interface module; only one module possible per MCU
    Ethernet
    Type of fieldbus integrationVia optional interface module; only one module possible per MCU
    FunctionConnection to SOPAS ET software or OPC server
    Serial
    Type of fieldbus integrationRS-485 (Via optional interface module; only one module possible per MCU)
    FunctionConnection to SOPAS ET software
    USB
    FunctionConnection to SOPAS ET software
    Indication
    LC display
    Status LEDs: "Power", "Maintenance" and "Failure"
    OperationVia LC-display or software SOPAS ET
    Dimensions (W x H x D)
    210 mm x 340 mm x 125 mm
    Weight
    ≤ 5 kg
    Power supply
    Voltage90 ... 250 V AC
    Frequency50 Hz / 60 Hz
    Power consumption≤ 50 W
    Options

    Interface module(s)

    I/O module(s)

All technical data can be found accompanying the individual product

Downloads

TOP