① reflector unit
② sender/receiver unit
③ purge air unit (for sender/receiver unit)
④ connection unit
⑤ SCU-P100 control unit (option)
⑥ purge air unit (for reflector unit)
| No. | Cable | Length | Remarks | Part no. |
|---|---|---|---|---|
| 7 | Filter monitoring SLV4 (Reflector unit) | 5 m | Included in reflector unit purge air attachment | 2032143 |
| 8 | PT1000 temperature sensor | – | Available as option or provided by customer | — |
| 9 | Sender/receiver unit — reflector unit (CAN cable) | 12 m 24 m | Order separately | 2020861 2027031 |
| 10 | Filter monitoring SLV4 (Sender/receiver unit) | 5 m | Included in sender/receiver unit purge air attachment | 2032143 |
| 11 | Sender/receiver unit — purge air attachment (CAN cable) | 0.8 m | Included in sender/receiver unit purge air attachment | 2023704 |
| 12 | Sender/receiver unit — connection unit (CAN cable) | 10 m 20 m | Order separately | 2028786 2045422 |
| 13 | Power supply sender/receiver unit | 10 m 20 m | Order separately | 2046548 2046549 |
| 14 | Ethernet cable — computer/network | – | From customer | — |
| 15 | Inputs/outputs | – | From customer: terminal connections | — |
| 16 | Power supply connection unit | – | From customer: 100 ... 240 V AC, 50/60 Hz | — |
| 17 | Connection unit — SCU-P100 | – | From customer | — |