Track and trace systems
RFGS Pro

RFGS Pro
On request
Please note: the exact device specifications and performance data of the product may deviate from the information provided here, and depend on the application in which the product is being used and the relevant customer specifications. Our regional sales organization will help you to select the optimum device configuration.
Copy shortlink
    • Features
      Industries

      Retail and warehousing

      Automotive and parts suppliers

      Products by tasksIdentification
      Frequency band865 MHz ... 868 MHz (ETSI), 902 MHz ... 928 MHz (FCC), others on request
      Light sourceInfrared, Laser diode
      Laser classI
      MTBF> 80,000 h
      MTTR< 10 min, per device
    • Mechanics/electronics
      Dimensions, system (L x W x H)1,200 mm x 3,000 mm x 1,900 mm (width customized up to 4,500 mm possible, height up to 3,500 mm possible)
      Housing dimensions (W x D x H)1,200 mm x 220 mm x 1,900 mm (height up to 2,500 mm possible)
      Enclosure rating

      IP65 1)

      IP54 1)

      Supply voltage100 V AC ... 264 V AC
      Mains frequency50 Hz ... 60 Hz
      Power consumption50 W, without load
      Housing2 half-shell shields with aluminum profile
      Housing material

      Stainless steel

      Aluminum

      Total weight

      + 145 kg, at 2,500 mm height

      + 125 kg, at 1,900 mm height

      Weight, half-shell

      75 kg, at 2,500 mm height, without sensors

      60 kg, at 2,500 mm height, with sensors

      65 kg, at 1,900 mm height, without sensors

      50 kg, at 1,900 mm height, with sensors

      Housing colorMetallic
      • 1) Depending on antennas.
    • Performance
      Code typesRFID
      Transport speed0 m/s ... 3 m/s
      Number of codes per reading intervalDepending on application
      Minimum detectable object85 mm
      RFID standard

      EPCglobal UHF Class 1 Generation 2

      ISO/IEC 18000-6 C

    • Interfaces
      Serial✔ (3)
      FunctionData output, parameter set-up, analyses
      Data transmission rate300 bit/s ... 57,600 bit/s
      Electrical connectionSub-D, 9-pin
      Ethernet✔ (2)
      FunctionData output, parameter set-up, analyses
      Data transmission rate10 MBit/s / 100 MBit/s
      ProtocolFTP, TCP/IP, Server/Client
      Electrical connectionRJ45
      PROFIBUS DP
      Data transmission rate12 MBaud
      ProtocolPROFIBUS DP
      Electrical connectionSub-D, 9-pin
      PNP, configurable, opto isolated, reverese polarity protected✔ (13)
      Digital output, PNP +24 V, 30 mA✔ (4)
      Floating output✔ (2)
      Reading pulseLMS100-1000 / TiM320-1131000
      Output data

      XML

      ASCII

      Customer protocol

      Configuration interface

      Ethernet

      Serial

      SOPAS Engineering Tool

    • Ambient data
      Ambient temperature, operation0 °C ... +40 °C
      Ambient temperature, storage–20 °C ... +70 °C
      Permissible relative humidity90 %, Non-condensing
      Ambient light immunity40,000 lx
      Radio approvalETSI EN 302 208-2 V1.4.1, FCC Part 15.247 1)
      • 1) Others on request.
    • General notes
      Items supplied

      1 x MSC800-1100

      1 x RFU630-04xx

      1 x LMS100-1000

      4 x triple patch antenna

      Brackets, conection cables, frame and shielding

      Depending on application

      UsageReading and assignment of RFID tags at gates
    • Classifications
      ECl@ss 5.027280401
      ECl@ss 5.1.427280401
      ECl@ss 6.027280401
      ECl@ss 6.227280401
      ECl@ss 7.027280401
      ECl@ss 8.027280401
      ECl@ss 8.127280401
      ECl@ss 9.027280401
      ETIM 6.0EC002998
      UNSPSC 16.090152161523

    Technical drawings

    RFGS Pro
    Dimensional drawing
  • View: View Gallery View List Show all
    Hide all