Contact
Feedback

Analytics Solutions
Baggage Analytics

For a world in motion

Your Benefits

  • Reduce fraud and liability by validating baggage integrity at key operation points
  • Improve security and customer satisfaction by expediting location of lost or misplaced bags
  • Gain secure access on multiple form factors (mobile/tablet/desktop)
  • Validate baggage integrity at key operation points to reduce liability, increase security and improve customer service
  • Increase system performance with more transparent system and facility operations

Overview

For a world in motion

SICK’s Baggage Analytics software provides comprehensive, real-time performance and health monitoring of automated logistics operations in the airport industry. From tracking an individual piece of luggage on a conveyor to an airline/airport processing thousands of bags a day, Baggage Analytics helps drive timely decision-making in high-volume applications. Throughout bag drop, receiving, sortation and transfer operations, this software helps you prepare for Industry 4.0 by boosting traceability, accuracy and efficiency.

At a glance
  • Reliable aggregation and visualization of SICK sensor data
  • Modern, responsive user interface accessible on multiple form factors
  • Data Analysis Package based on time, read-rates and barcode type
  • Easy installation and configuration
  • Time limited license for evaluation

Applications

Technical overview

 
  • Technical data overview

    Technical data overview

    LanguageEnglish / The standard version of the software is in English. However, it can be translated into any other language.
    Version3.0 / 4.0
    DescriptionSoftware license
    Supported products

    ALIS systems

    Image-based code readers

    Fixed mount bar code scanners

    RFID read/write device

    Operating system

    Windows XP

    Windows 7 (32 bit/64 bit)

    Windows Server 2012 R2

    Linux (CentOS 6)

    Others on request

    Windows 10 (64 bit)

    Windows 7 (64 bit)

    Windows Server 2008 R2 Standard

    Linux (CentOS 7)

    Installation on virtual machines is also supported by the operating systems named here.

All technical data can be found accompanying the individual product

Downloads

TOP