Safety relays
UE12-2FG / Output expansion module for OSSDs

UE12-2FG3D0
1043918
Available from stock
Attention: Product is phased out and cannot be ordered. Successor information can be found here.
Copy shortlink
    • Safety-related parameters
      Safety integrity level

      SIL3 (IEC 61508) 1)

      SILCL3 (EN 62061) 1)

      CategoryCategory 4 (EN ISO 13849) 1)
      Performance levelPL e (EN ISO 13849) 1)
      B10d parameter

      1 x 105 switching cycles (AC-15, 230 V, I = 2 A)

      2.5 x 105 switching cycles (AC-15, 230 V, I = 1 A)

      5.4 x 105 switching cycles (DC-13, 24 V, I = 0.5 A)

      1 x 107 switching cycles (DC-13, 24 V, I ≤ 2 A)

      PFHD (mean probability of a dangerous failure per hour)1.2 x 10-9 (EN ISO 13849)
      TM (mission time)20 years (EN ISO 13849)
      • 1) If the feedback current path Y1 - Y2 (external device monitoring) is monitored using an appropriate main unit.
    • Interfaces
      Connection typePlug-in screw-type terminals
      Number of enabling current paths (N/O)2, relevant for safety
      Number of feedback current paths (normally closed)1
    • Electrical data - Operating data
      Voltage supplyB1/A2, B2/A2
      Output circuit > 25 V AC / 60 V DCPELV
      Output circuit ≤ 25 V AC / 60 V DCPELV or SELV
      Residual ripple (≤ 2.4 Vpp) 1)
      Power consumption (≤ 2 W (DC))
      Overvoltage categoryII
      Rated insulation voltage Ui300 V AC
      Rated impulse withstand voltage Uimp4 kV
      Test voltage1.2 kV (50 Hz) (EN 60439-1)
      • 1) In DC operation, within the limits of VS.
    • Electrical data - Input circuits: B1, B2
      Input voltage24 V DC (16.8 V DC ... 27.6 V DC)
      Input current≤ 50 mA
      Reset time≤ 30 ms
      Test pulse width≤ 1 ms
    • Electrical data - Output current paths: 13/14, 23/24, Y1/Y2
      Response time (≤ 10 ms)
      Number of enabling current paths (N/O)2, relevant for safety
      Number of feedback current paths (normally closed)1, external device monitoring (EDM)
      Contact typePositively driven
      Contact materialSilver alloy, gold flashed
      Switching voltage
      Enabling current path10 V AC/DC ... 250 V AC/DC
      Feedback current path0.1 V AC/DC ... 60 V AC/DC
      Current-carrying capacity per OSSD
      Enabling current path10 mA ... 6 A
      Feedback current path1 mA ... 300 mA
      Switching capacity≤ 1,500 VA (AC)
      ≤ 200 W (DC)
      Usage categoryAC-15/DC-13 (EN 60947-5-1)
      Rated operating current (voltage)

      3 A (230 V AC)

      4 A (24 V DC)

      Mechanical life (relay contacts)1 x 107 switching cycles
      Electrical life (relay contacts)1 x 105 switching cycles
    • Mechanical data
      Dimensions (W x H x D)17.8 mm x 105.5 mm x 70.8 mm
      Contamination rating3 (EN 50178)
      Weight91 g
    • Classifications
      ECl@ss 5.027371990
      ECl@ss 5.1.427371990
      ECl@ss 6.027371819
      ECl@ss 6.227371819
      ECl@ss 7.027371819
      ECl@ss 8.027371819
      ECl@ss 8.127371819
      ECl@ss 9.027371819
      ECl@ss 10.027371819
      ECl@ss 11.027371819
      ETIM 5.0EC001449
      ETIM 6.0EC001449
      ETIM 7.0EC001449
      ETIM 8.0EC001449
      UNSPSC 16.090141113704

    Technical drawings

    UE12-2FG3D0
    Dimensional drawing UE10-2FG3, UE12-2FG3
    UE12-2FG3D0
    Connection diagram
  • View: View Gallery View List Show all
    Hide all